The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Rethinking data center cooling with Vertiv

2 min. Read

AI-ready. Scalable. Built around your needs.

With the rapid growth of AI workloads, traditional cooling systems are reaching their limits. Data center operators need efficient, scalable solutions that adapt to rising demands without the need for expensive upgrades. Vertiv offers a comprehensive range of advanced liquid cooling solutions, purpose-built to meet the evolving needs of next-generation data centers.

Cool smarter, Scale faster

The Vertiv™ CoolPhase Flex delivers hybrid flexibility—start with air, shift to liquid as demand grows. It’s modular, efficient, and ideal for operators navigating rising rack densities without a complete system overhaul.

Maximum power, Minimal waste

Supporting AI densification, the Vertiv™ CoolLoop Trim Cooler offers up to 3 MW capacity with up to 70% lower power consumption. Designed for reliability and energy efficiency, it’s ready for liquid deployments at scale.

Purpose-built. Customer-led.

Vertiv’s thermal strategy is built around you. Whether retrofitting or scaling out, our consultative approach, global service network, and flexible technologies help make your cooling future-ready and cost-effective.

Explore how Vertiv and other innovators are transforming data center cooling.

Read the full DCD Cooling Supplement

+

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more
Partner Login

Language & Location