The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Next-gen infrastructure for high-density AI compute

The new infrastructure imperative: evolving from products to purpose-built solutions for AI and high-density computing

Download brochure

 What makes Vertiv™ Liebert® AFC stand out?

AFC more free cooling hours
More free cooling hours

Maximize energy-efficient operation through increased use of ambient air, reducing reliance on mechanical cooling.

CAPEX optimized design
CAPEX-optimized design

Simplified infrastructure designed for scalable growth up to 2.2 MW cooling capacity.

Zero water use
Zero water use, Lower environmental impact

Operates without water and utilizes low-GWP refrigerants such as R1234ze, R515B, and R513A.

Efficient operation and ownership
Efficient operation and ownership

Reduce operational costs through intelligent design that supports easier maintenance and lower total cost of ownership.

Fast restart and soft start performance
Fast restart and soft start performance

Dual inverter-duty screw compressors enable soft-start functionality and full chiller restart in under 180 seconds—supporting higher system uptime and reduced electrical stress.

Feel the chill factor

Vertiv™ Liebert® AFC: the high-performance free cooling chiller for data centers  Discover the power of effortless adaptability. With up to 2.2 MW of cooling in a single frame and custom chilled water solutions, this free cooling chiller meets the demands of any critical infrastructure.

Every connection counts

Energy-efficient cooling with Vertiv™ Liebert® AFC Chiller   From the tiniest copper pipe to the largest component, every detail is handled with care. Discover energy-efficient free cooling built on decades of excellence.

Make the difference today

Data center cooling crafted for you with Vertiv™ Liebert® AFC Chiller 
Leverage decades of global free cooling chiller expertise and next-gen low-GWP refrigerants to tailor precision cooling to your specific data center needs.

Blog

Cooling the future: how high-capacity chillers are shaping tomorrow's data centers and industry

The market is requiring high-density, AI-ready chillers designed for liquid cooling to shape tomorrow's data centers cooling with the future in mind.

Discover the future of cooling

Talk to us

Fill out the details to have our AI solutions consultants get back to you.


PARTNERS
Partner Login

Language & Location