The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

PSI5-1100MT120N UPS with network card

The Vertiv™ Liebert® PSI5-1100MT120N is a 1100VA/990W, 120V line-interactive UPS with a network management card for remote monitoring, management, and firmware updates. Built for edge and distributed IT environments, this compact mini tower chassis is 14.8 inches deep with a 0.9 output power factor (PF) and under 6ms transfer time. An LCD display enables quick status checks, and a programmable outlet segment reboots unresponsive devices or prioritizes critical loads.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
  • 750VA – 5000VA, Tower, Rackmount and Rack/Tower optimized form factors
  • Pure sinewave output on battery
  • User-replaceable, hot-swappable batteries
  • Vertiv™ Liebert® IntelliSlot™ RDU120 network management card options
  • Programmable outlets
  • Free Vertiv™ Power Assist™, Vertiv™ Power Insight™ software
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Vertiv™ Liebert® PSI5 UPS systems are backed by a 3-year advanced replacement warranty that includes both the UPS electronics and internal battery.

Benefits

  • Energy Star 2.0 Certified A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.
  • Input circuit breaker Re-settable breaker protects against equipment damage from a short circuit or overload.
  • Network grade surge protection Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection.
  • Emergency Power Off (EPO) Remote UPS shutoff in the event of a fire or other onsite emergency.
  • USB management port USB port supports monitoring and management of the UPS.
  • Optional management and communication cards Vertiv™ Liebert® IntelliSlot™ RDU120 Card enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available.
  • Free management software Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss.
  • Power Insight software Power Insight software for on‑premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.
  • Equipment Protection Plan (EPP) $400,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS.
  • Trade-In Program Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.

Features

  • 750VA – 5000VA Wide range of capacities allow you to select the power and runtime that best meet your needs.
  • Optimized form factors Multiple form factors to suit all site requirements, including tower, 1U Rackmount, 2U Rack/Tower convertible form factors to provide flexibility at sites with variable installation needs.
  • Automatic Voltage Regulation (AVR) When incoming utility power fluctuates, AVR stabilizes the output power without needing to go to battery, which extends the life of your battery and preserves your UPS battery for an outage.
  • Pure sinewave output Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies.
  • High output power factor 0.9 Power Factor provides more actual power to the load increasing power density.
  • Gravity sensing LCD display An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.
  • Programmable outlet groups Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.
  • Advanced battery charging including temperature compensation A three-stage charger with a smart control CPU optimizes the battery charging cycle and maximizes battery life.
  • User-replaceable, hot-swappable batteries User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.
  • Scalable runtime When longer runtime is desired, External Battery Cabinets (EBC) may be added to the Rack/Tower UPS models to increase the runtime and availability of your connected devices.

The Vertiv™ Liebert® PSI5 UPS family is available in tower (MT), 1U Rack Mount (RM), and rack/tower convertible (RT) models, with capacities ranging from 750VA to 5000VA in 120V and 208V configurations. Select models support external battery cabinets for extended runtime, while optional network communication cards enable remote monitoring and management. With a broad range of power capacities, form factors, and runtime options, the Liebert PSI5 portfolio provides flexible power protection for distributed IT, edge computing, network closets, and business-critical applications. Models with a capacity of 1500VA and below are not for sale in Vermont, Colorado, Washington.

PSI5-1100MT120N UPS with network card
Product Overview
Power Rating
1,100 VA / 990 W
Input Voltage Range
Nominal: 120VAC / Range: 75-146VAC
Output Voltage Range
120VAC (100/110/115/125VAC user-configurable)
Efficiency
Up to 97% (Normal Mode)
Wiring
Input: 5-15P; Output: 5 x 5-15R
Weight
26.0 lb
Weight
11.8 kg
Height
9.4 in
Height
239 mm
Width
5.7 in
Width
145 mm
Depth
14.8 in
Depth
376 mm
Interfaces/Ports
Interface Options
Communications card (Vertiv™ Liebert® IntelliSlot™ RDU120 Card), USB, RJ-45, EPO Terminals
Protocols
SNMP and web management enabled with bundled Vertiv™ Liebert® IntelliSlot™ RDU120 Card; serial connection for out-of-band management
Control Panel
LCD display, provides insight to UPS status for easy installation, configuration and operation
Operational Conditions
Operating Temperature
+32 to +104 °F (0 to 40 °C)
Listings
ANSI C62.41 Category A, Level 3, UL 1778, RoHS2, REACH
Topology
Line-Interactive AVR UPS; compact mini tower form factor
Miscellaneous
Listings
ANSI C62.41 Category A, Level 3, UL 1778, RoHS2, REACH
Topology
Line-Interactive AVR UPS; compact mini tower form factor

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location