The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Intelligent high-density power distribution unleashed for AI-HPC

The average power density of data center racks continues to rise to support AI and ML, crossing 10kW in 2023 i. 

Figure 1: From 7 kW per rack in 2021, we have already arrived at average rack densities of 12 kW, according to Omdia. Expect that upward trajectory to continue to 2030. 

Over recent years, the average rack density has steadily risen, with hyperscale providers running at higher densities. This surge underscores the crucial need for high-density rack PDUs to manage power distribution effectively. 

Moreover, server racks that train large AI models require even higher power, with some configurations reaching up to 50 kW per rack. As data centers evolve, configurations with densities of up to 100 kW are becoming increasingly common, emphasizing the need for higher-density rack PDUs to efficiently manage power distribution and thermal management within these environments. 

Provider Server Nodes per Rack Power Consumption per Rack
Meta Up to 128 12.5 - 15.8 kW
Microsoft 72 to 92 Up to 24.5 kW
Amazon Average of 28 Around 17 kW

Hyperscale cloud service provider densities were already high, with an average power consumption of 12-20 kW. Source: Omdia Data Center UPS Analyst Call - Aug 2023

The significance of Three-Phase Power in AI and HPC

As data centers and server rooms become more densely packed with robust computing systems, the efficiency of power delivery systems becomes critical. Three-phase power systems stand out for their capacity to efficiently meet the high-power demands of AI and High-Performance Computing (HPC) workloads. 

Efficiency gains with Three-Phase Power

Traditionally, IT racks could run on a fraction of the power needed today. What used to be a 5 kW demand per rack has surged to 20-30 kW due to the denser packing of servers. This increase underscores the importance of efficiency; three-phase power systems are designed to support these power-hungry environments effectively. 

Wiring considerations and power distribution

Three-phase power not only supports higher capacities but also uses more manageable wiring. For the same 15 kW rack, Three-Phase Power uses smaller, more easily managed wires, reducing installation costs and complexity. This efficiency in power distribution is crucial for maintaining smooth operations in high-density computing environments. 

Vertiv-Intelligent-Phases.jpg

Explaining Three-Phase Power: When phase 1 reaches its positive peak, phases 2 and 3 are simultaneously at -0.5. This configuration ensures that, unlike in single-phase current systems, there is never a moment when power delivery to the load ceases. In fact, across six distinct points in each phase cycle, one of the lines will be at its maximum positive or negative value. 

How Three-Phase Power works

Three-phase power connects three voltage sources or loads, optimizing distribution. The two most common three-phase power systems are the 208V Delta and the 240-415V WYE, designed to meet the demands of high-density computing with greater efficiency. 

208V Delta VS 240/415V WYE 
Voltage  Provides voltage levels ranging from 200-240V, with the most common being 208V.  Provides voltage range of 200-240/346-415V, with the most common being 240V (NAM) or 230V (EMEA) Line-to-Neutral output. 
Configuration  Employs a triangular connection of three phases (AB, BC, and CA) without a neutral wire.  Three phases joined in a Y-shaped pattern and connected by a neutral wire. 
Applications  Legacy servers, blade servers and micro servers.  High-performance servers, storage arrays, and networking equipment. 
Advantages Power Efficiency: Well-suited for high-power applications due to its voltage range.
Compatibility with Legacy Equipment: In retrofit scenarios, where older equipment is still in use, the 208V Delta system provides
Cost-Effectiveness: Existing installations can use it without major infrastructure changes.
Global Availability: WYE power systems operating at 240/415V are more commonly used than 208V Delta systems. This widespread adoption standardizes components and simplifies maintenance and replacements, streamlining installation and upkeep.
Scalable Power: Accommodates increased demands as a data center expands or adds new equipment.

Hyperscale cloud service provider densities were already high, with an average power consumption of 12-20 kW. Source: Omdia Data Center UPS Analyst Call - Aug 2023

Three-Phase rack PDU at a glance

Video embed: Vertiv™ Geist™ Switched Rack PDU | Power Distribution  

Maximizing AI and HPC performance with switched rack PDUs

Switched rPDUs are at the heart of intelligent power management, offering unparalleled benefits for AI and HPC applications. They deliver essential capabilities that enhance the performance and reliability of these demanding environments: 

Remote management

Switched rPDUs allow for the remote control of power to individual outlets through an intuitive web interface. This enables remote power on, off, or reboot actions for equipment, eliminating the need for physical intervention and maintaining continuous operation. 

Preventing overloads

By enabling power usage limits at each outlet, switched rPDUs prevent accidental overloads, which is crucial for the stable and reliable power supply to sensitive computing equipment. 

Operational efficiency

The capability for remote rebooting through switched rPDUs drastically lowers or even eliminates technicians' need for manual power cycling, boosting operational efficiency and ensuring higher system uptime. 

Energy efficiency

Vertiv Geist's GU2 rPDUs feature bi-stable outlet relays that magnetically latch. These relays maintain their state without continuous power, enhancing efficiency and cutting energy costs. These relays automatically open when the rPDU is turned off or loses power, ensuring that user-selected outlet sequencing activates upon power restoration. 

 

Rack PDU Services

The following sections detail how our comprehensive rPDU assurance services support AI and HPC workload performance, offering everything from expert installation to around-the-clock support and emergency response. 

Startup and Installation

Factory-authorized Vertiv™ technicians ensure hassle-free rPDU installation and startup, freeing IT staff for other tasks. 

Seven-Year Protection Plan

With seven years of 100% coverage for labor, travel, and parts, the Distribution Assurance Package cuts unexpected downtime costs and enhances network availability. 

Removal & Disposal

As part of the Distribution Assurance Package, our technicians can also remove and dispose of old rPDUs in compliance with regulations. 

On-site Support & Emergency Response

Vertiv offers top-tier support for all rPDU types with 24x7 access to our Customer Resolution Center for swift problem resolution and prompt emergency response. 

Comprehensive Reports

Gain instant access to service histories and reports through the Customer Services Network portal, simplifying management and oversight of your rPDUs. 

Your strategic partner in advanced power management

VertivTM GeistTM  rPDUs are designed to meet the high demands of AI and HPC environments, providing the visibility, efficiency, and reliability needed to support complex workloads. Explore our rPDU web demos and discover how our power distribution solutions can advance your data center's power management strategy. 

 

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location