The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Avocent® VHX131L / VHX231L HDMI Matrix KVM over IP Extender

Vertiv™ Avocent® VHX131L/VHX231L Matrix KVM over IP Extender is a lite-version of Vertiv's KVM extender over IP series without centralized management. It allows users to extended Video/Audio/USB/IR/RS-232 access to remote computers respectively with 4K Ultra HD video resolutions. VHX131L/VHX231L extender features Video-wall Setup under Web-based Management Interface. Via easy setting and flexible video-wall layouts, your overall system value is just increased than ever. It further features Console Collaboration function. Via its intuitive push/pull operations, the PC resources accessed by those receiver consoles can be easily shared with each other.

Get Brochure Get Manual
Key Benefits
• Support 4K Ultra HD video resolutions • IP based technology eliminates distance limitation between TX and RX units

Benefits

• IP based technology eliminates distance limitation between TX and RX units • Value-added functions including video wall and console collaboration

Features

• Support 4K Ultra HD video resolutions • Multicast 1:1 pixel mapping with instant video transmission

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PORTALS
Partner Login

Language & Location