The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ASIA) region.

Product Family

Vertiv™ Liebert® ITA2 5kVA - 40kVA

The Vertiv™ Liebert® ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 40kVA. Use in a rackmount or tower configuration. This intelligent UPS has scalable battery runtimes, a high power factor, and an optional maintenance bypass cabinet. It is easy to install and operate. This highly efficient solution is ideal for various deployments, including IT racks, network closets, automation control systems, and precision instruments to small-sized control rooms among other edge applications. Optional lithium-ion battery cabinets available.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Healthcare
  • Manufacturing
  • Telecom
  • Retail and Wholesale
  • Government

Available in different wattage variations, Liebert ITA2 is ideal in edge of networks, light industrial applications and data centers, blending easily into any virtualized environment and providing comprehensive power protection at lower operating costs.

Benefits

Reliability in a Compact Footprint Fully-digital control with high output voltage precision. Manages all the nine power problems including sagging, spikes, and fluctuations. Built-in Ethernet port includes compatibility with intelligent cards (SIC card, RDU SIC cards, etc.,) with browser support. Built-in-power charger for fast charging reduces battery charging time. Prolonged backup time through cascaded connection. Quality-tested for 1000 hours for extreme durability and extreme tolerance even in stringent condition High Availability Early Warning of UPS System Status Multiple audible and visual alarms immediately alert you to critical issues. Periodic Battery Testing Provides automatic and manual self-diagnostic battery testing for peace of mind. Power-Factor Correction Prevents noise, harmonics, and distortion from being passed on to connected loads or from being fed back to the utility. Lightning and Surge Protection The transient voltage surge suppression circuitry inside the Liebert® ITA2 provides additional protection for the connected equipment. Wide Input Voltage Window Prolongs battery life by allowing the UPS to maximize the use of utility power before transferring to the battery when the input voltage exceeds the specified limits.

Features

Robust structure with cutting edge channelized airflow design Wide input voltage range, making it immune to grid interference Rack-tower design for installationn flexibility Able to deliver both three-phase and single phase output 0.99 input power factor for better grid or generator compatibility Powerful charging capability for minimum battery recharging time Programmable output outlets/ terminals with cascade protection to protect key devices during heavy load Integrated communication port for remote monitoring Easy to install, repair, and maintain Compliance with seismic conduction & vehicle carrying test Gravity sense LCD Display

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91768, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What is the MTBF of ITA2?
A
The MTBF for ITA2 is 165,106 Hours. This is applicable for all models.
Q
Will there be a derating when I use the minimum number of blocks for ITA2?
A
The minimum number of blocks for ITA2 5,6,10 kVA is 12 blocks while for ITA2 16, 20 kVA is 24 blocks. When using these numbers, the UPS will be derated by 0.7.
Q
Can I use 2N /LBS with ITA2?
A
LBS cable is only available for ITA2 16 and 20 kVA.
Q
Is there an external battery charger option for ITA2? Can I use ITA1 external charger?
A
There is no option for external charger for ITA2. The charger of ITA1 cannot be use for ITA2 UPS. If there is a need for higher charging capacity, we use the long back-up model of ITA2.
Q
Can I use parallel communication cable kit for ITA1 to parallel ITA2?
A
No. Parallel cable kit for ITA1 is 15pin, but ITA2 is 9pin.
PORTALS
Overview
Partner Login

Language & Location