Sorry, this page isn't available for your location.

The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (ASIA) region.

Vertiv™ Geist™
Rack PDUs

Power Perfectly Configured for Your IT Application

Vertiv™ Geist™ offers the broadest range of rPDU options, with a wide range of Monitored and Switched rPDUs equipped with a network interface to allow for remote monitoring, management, and automated alerts. These units offer important insights on how to improve data center energy efficiency while enabling you to prevent downtime, providing notifications when user-specified thresholds for power and environmental conditions are breached.
Send us a message and a representative will be in touch with you regarding your inquiry.

PRIVACY NOTICE CONSENT

Having received and read this privacy notice on personal data processing, I consent to:

Vertiv™ Geist™ UPDU, Universal Power Distribution Unit

Universal PDU allows you to:

  • Utilize a single UPDU model with various input power configurations to simplify inventory management and enable rapid deployments worldwide.
  • Upgrade the hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs.
  • Monitor power consumption at the outlet-level on select units for a detailed view of the power distributed to specific equipment with the outlet level option.
Learn more Get it now
Vertiv Geist Monitored Rack PDU

A Monitored Rack PDU allows you to:

  • Have a reliable power distribution with local and remote power monitoring options that offer quick access to critical power usage information to maximize uptime.
  • Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips.
  • Gather comprehensive power data at the palm of your hand with the use of the Vertiv VLC mobile app.
Learn more Get it now
Vertiv Geist Switched Rack PDU

A Switched rack PDU allows you to:

  • Remotely reboot outlets to power cycle unresponsive IT equipment or increase runtime of critical equipment upon power failure with outlet-level control. 
  • Set power sequencing time delays to define the order in which to power up or down connected equipment to avoid circuit overload
  • Monitor critical power usage data and receive alerts and alarms when user-specified thresholds are breached
Learn more Get it now
Vertiv Geist Metered Rack PDU

A Metered Rack PDU allows you to:

  • Avoid accidental overloads when deploying or moving critical server equipment with instant access to power consumption metrics on the local digital display.
  • Have a reliable power distribution to critical IT equipment.
  • Have the flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
Learn more Get it now
Vertiv Geist Basic Rack PDU

A basic rack PDU allows you to:

  • Reliably distribute power to IT equipment within the cabinet
  • Have confidence the rPDU will function as designed due to 100% reliability and functionality testing
  • Establish a path for upgrading that doesn't require a complete rPDU replacement
Learn more Get it now
Vertiv Geist SwitchAir

A SwitchAir allows you to:

  • Reduces the chance of network switches overheating by directing cool air to device intakes.
  • Improves equipment efficiency by providing network equipment with the same cold aisle air temperature as other devices in the rack. 
  • Creates a barrier to effectively prevent hot exhaust air from recirculating to device intakes.
Learn more Get it now
Environmental Monitors

Environmental Monitors & Sensors allow you to:

  • Keep an eye on remote conditions from a secure web interface
  • Utilize onboard sensors or connect external sensors to monitor for temperature, smoke, water leaks, door position, and more
  • Receive alerts via email, SMS, or SNMP traps for abnormal environmental conditions
Learn more Get it now

Support Links

We're here to help. Download the latest software and firmware for your Geist products; get the right support for product compliance, warranties, and maintenance; use our rPDU Finder tool or ask Geist experts to get quick answers.

PORTALS
Overview
Partner Login

Language & Location