Sorry, this page isn't available for your location.

The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (ASIA) region.

Safeguarding an Archive Gallery in the Philippines

Background

A well-known financial institution in the Philippines has established itself as an art patron and enthusiast. As proof, its art foundation acquired over 900 artworks consisting of rare and distinguished paintings from national artists, including artists from the 19th and 20th centuries.

Given the immense value of these art pieces, there is great need for them to be preserved and protected. Hence, the customer has taken a great step towards preserving these valuable artworks. To do so, they need an environment that must be kept apt with the art gallery's preservation standards.

Case Summary

Location: Philippines

Critical Needs:

  • Constant temperature: 21°C +/- 0.5°C
  • Constant Relative Humidity (RH): 45% +/- 2%
  • Maintain uniform temperature & relative humidity in large room
  • Constant indoor environment during load fluctuations

Vertiv™ Solution:

Offered five (5) units of 15kW capacity of Liebert® LPC in (2 Working mode + 1 Standby) configuration. LPC is distinctly designed to handle wide load fluctuation and maintain constant operating conditions.

DOWNLOAD THE CASE STUDY
PORTALS
Overview
Partner Login

Language & Location