The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

Rethinking data center cooling with Vertiv

2 分钟。 读

AI-ready. Scalable. Built around your needs.

With the rapid growth of AI workloads, traditional cooling systems are reaching their limits. Data center operators need efficient, scalable solutions that adapt to rising demands without the need for expensive upgrades. Vertiv offers a comprehensive range of advanced liquid cooling solutions, purpose-built to meet the evolving needs of next-generation data centers.

Cool smarter, Scale faster

The Vertiv™ CoolPhase Flex delivers hybrid flexibility—start with air, shift to liquid as demand grows. It’s modular, efficient, and ideal for operators navigating rising rack densities without a complete system overhaul.

Maximum power, Minimal waste

Supporting AI densification, the Vertiv™ CoolLoop Trim Cooler offers up to 3 MW capacity with up to 70% lower power consumption. Designed for reliability and energy efficiency, it’s ready for liquid deployments at scale.

Purpose-built. Customer-led.

Vertiv’s thermal strategy is built around you. Whether retrofitting or scaling out, our consultative approach, global service network, and flexible technologies help make your cooling future-ready and cost-effective.

Explore how Vertiv and other innovators are transforming data center cooling.

Read the full DCD Cooling Supplement

+

Vertiv™ AI Hub

从现在开始,打造领先若干代计算技术的基础设施。

了解详情

选择您的本国语言