The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

Bring Your Own Power & Cooling (BYOP&C): An integrated approach to accelerate grid-to-chip deployment

10 分钟。 读

Integrated power, cooling, and heat‑reuse strategies to overcome the AI‑era infrastructure deficit.

Download the eBook

AI workloads are driving rack densities into the triple digits and stretching interconnection queues beyond five years, creating stranded capacity and hidden capital costs. Traditional project‑build models can’t keep pace, leaving data centers stalled and delaying time‑to‑revenue.

Vertiv’s Bring Your Own Power & Cooling (BYOP&C) model offers:

  • Integrated architecture combining on‑site generation, liquid cooling, BESS, and heat‑reuse strategies
  • Speed‑to‑power: deploy in months instead of years
  • Capacity reclaimed: up to 15% of stranded power converted back into usable compute
  • Efficiency gains through tighter PUE and reduced parasitic load
  • Workload stability with predictive telemetry and unified controls

The BYOP&C model isn’t just a workaround for grid delays — it’s a performance architecture built on four critical layers that transform capital efficiency and stabilize AI‑scale workloads:

  • Power layer: Choosing the right generation mix — natural gas, turbines, nuclear microreactors, and BESS — to bypass grid queues and deliver speed‑to‑power in months.
  • Thermal layer: Integrated cooling and heat‑reuse strategies reclaim up to 15% of stranded capacity, reduce parasitic load, and tighten PUE.
  • Orchestration layer: Unified controls and predictive telemetry synchronize power, cooling, and IT demand, stabilizing dynamic AI workloads.
  • Vertiv layer: Factory‑validated modules, lifecycle services, and partner scale reduce engineering risk and accelerate deployment.

AI workloads are accelerating faster than traditional infrastructure can keep pace. The BYOP&C model transforms this challenge into an opportunity — delivering speed‑to‑power in months, reclaiming stranded capacity, and stabilizing volatile workloads through integrated power and cooling.

Don’t let grid delays stall your AI ambitions. Download the eBook today and discover how Vertiv’s grid‑to‑chip architecture helps you deploy resilient, scalable infrastructure built for the AI era.

+

AI 人工智能 可用性和可用时间 Critical power 数据中心创新 Data Center Services 效率 能源自主 ESG/sustainability 超高密度部署 设备优化 吉瓦级园区 监控 电力架构转型 热链演进 热管理 统一的基础设施

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more

选择您的本国语言