The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

Adaptive cooling solutions for hybrid data centers

10 分钟。 读

Explore how hybrid packaged cooling solutions deliver the flexibility, efficiency, and adaptability needed to support today's workloads — and whatever comes next.

Download the eBook

One system. Two cooling modes. Unlimited adaptability.

As AI reshapes data center infrastructure, high-density workloads push power densities beyond 50 kW. Operators face a critical challenge: how to support tomorrow’s AI demands without abandoning the traditional workloads running the business today?

The answer isn't choosing between air and liquid cooling. It's having both, on your terms.

Introducing the Vertiv™ CoolPhase Flex, the industry's first hybrid packaged cooling solution that seamlessly integrates air and liquid cooling in a single, outdoor-ready packaged unit.

Developed in collaboration with leading colocation provider Compass Data Centers, the Vertiv™ CoolPhase Flex delivers up to 400 kW of cooling capacity and can be converted from air cooling to liquid cooling support in as little as a single day — with no additional internal components.

Whether operators are:

  • Retrofitting a legacy data center to support AI pilots alongside existing workloads
  • Building a new facility that needs to adapt as AI adoption matures
  • Expanding a colocation campus without committing to a fixed cooling architecture

Vertiv™ CoolPhase Flex gives you the freedom to deploy the cooling you need today while staying ready for what comes next.

No one can accurately predict how AI workloads will evolve over the next three to five years. Investing too early in dedicated liquid infrastructure risks stranded capacity. If you wait too long, you risk falling behind competitors and delaying critical AI initiatives.

Inside this e-book, discover:

  • Why hybrid packaged cooling is emerging as the go-to strategy for mixed-workload environments
  • Real-world application scenarios for colocation, enterprise, and hyperscale operators
  • A candid comparison of hybrid cooling alternatives and when each makes sense
  • How to evaluate whether Vertiv™ CoolPhase Flex is the right fit for your facility

The data center cooling landscape is changing fast. Make sure your infrastructure can change with it. Download the e-book to learn how hybrid packaged cooling can help make the data center future-ready, today.

+

E-Book AI 数据中心创新 数字优先设计 效率 设备优化 Liquid Cooling 热链演进 热管理 Vertical Solutions

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more

选择您的本国语言