Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Vertiv™ PowerIT Rack Transfer Switch

The Vertiv™ PowerIT Rack Transfer Switch delivers redundant power to single corded devices.

Learn More

Vertiv™ PowerIT Switched Rack PDU

Vertiv™ PowerIT Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet.

Learn More

Vertiv™ PowerIT UPDU, Universal Power Distribution Unit

The Universal PDU is a versatile rack power distribution unit featuring a universal input and detachable Facility Side Cable (sold separately).

Learn More

Vertiv™ PowerIT Monitored Rack PDU

Vertiv™ Geist™ Monitored rack PDUs (rPDU) provide a comprehensive view of power usage, both at the rack and via remote access while continuing to provide reliable power distribution to critical IT equipment.

Learn More

Vertiv™ PowerIT Metered Rack PDU

Vertiv™ PowerIT Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet.

Learn More

Vertiv™ PowerIT Basic Rack PDU

Vertiv™ PowerIT Basic rack PDUs (rPDU) provide reliable power distribution to critical IT equipment within a rack or cabinet.

Learn More

Vertiv™ PowerIT Facility Side Cable

The Facility Side Cable is designed to mate with the Universal Input on the Vertiv™ UPDU. It is available in common worldwide AC power specs ranging from 16A-60A and 120V-415V.

Learn More

Vertiv™ Rack PDU Accessories

Vertiv™ Rack PDU Accessories provide enhanced power strip functionality with a variety of options including; brackets for increased mounting flexibility, cord sets for powering rPDUs and IT equipment, clips and plug shields to secure plugs and avoid mishaps, and the hot-swappable interchangeable monitoring devices (IMD) to add enhanced features to Upgradeable rPDUs.

Learn More

NetSure RDB Basic Rack PDUs

Featuring plug-and-play connectors for simple field installation, NetSure RDB 48 VDC Rack Distribution Units are designed for ultimate ease of use.

Learn More

ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион