The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
제품

SiteWeb® Monitoring System

Real time, centralized power and environment monitoring system with a modular and open design for the precise management of BTS power equipment and environment.

적합한 용도:
  • Telecom
  • Banking Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

복지

SiteWeb is a classic IoT application , SiteWeb monitoring system collects data from all power and environment equipment across the telecom network for centralized managing and processing of data. Every single power voltage, current ,environment temperature, and security factors in the telecom network are instantly managed and analyzed.
Reduce the total cost of ownership (TCO) and OPEX  of Telecom Infrastructures/ Facilities
Proactively manage energy usage 
Predict infrastructure/facility failures before they occur 
Optimize  network power and environment 
Communicate with and control heterogeneous equipment with different communication protocols and physical interfaces 
Automate policies and heuristic procedures to reduce operational costs 
Extend the useful life of existing Telecom Infrastructures/ Facilities
 

특징

B/S architecture makes all functions accessible in IE without installing the customer software convenient for accessing the system
Extra large capacity to support 50,000 BTSs
Hardware processing unit greatly reduces the number of equipment in the monitoring center, saving space and maintenance workload for the system
Data flow utilizes an active reporting mechanism enabling timely response
Multi-channel data transmission enables real-time monitoring, preventing failures caused by database errors
DS server supports multi-unit backup, while the automatic load balance avoids bottleneck of widespread faults caused by the traditional monitor master
Third-level storage safeguard and automatic memory ensures data integrity of the centralized power and environment monitoring system

지역 연락처 찾기

제품 지원 연락처
연락처 보기 California, 91733, USA 변경
Vertiv Monitoring Software
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
제품 중점 영역: 소프트웨어
PORTALS
개요
파트너 로그인

언어 & 지역