The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.

리셀러 찾기

필요한 것이 무엇인지 이미 알고 계십니까? 온라인 구매 및 배송의 편리함을 원하십니까? 특정 범주의 Vertiv 제품은 온라인 리셀러를 통해 구매할 수 있습니다.


온라인 리셀러 찾기

제품 선택에 도움이 필요하십니까? 여러분에게 적합한 솔루션을 안내할 수 있는 우수한 Vertiv 전문가와 상담하십시오.



Vertiv 전문가에게 문의하기

The page you're viewing is for Korean (Korea) region.

제품

Vertiv™ PowerBar Track

The Vertiv™ PowerBar Track is a modular, open-track busbar system with a double-stack, joint-block design and capacities from 160A to 2500A. It is designed to meet the high-power demands of data center IT racks for AI and high-performance computing environments. It also adapts to evolving power requirements, offering reliable power distribution. Its hot-swappable tap-off boxes allow safe and flexible installation anywhere along the track, supporting seamless integration into any data center layout. The space-saving, energy-efficient design supports scalability, simplified deployment, and continuous power delivery, even during upgrades or reconfigurations. The system is also compliant with IEC 61439-6 standards, providing both quality and safety.

브로슈어 다운로드 설명서 다운로드
주요 이점
  • HIGH POWER CAPACITY: It maximizes your power distribution capabilities with capacities from 160A to 2500A, addressing increasing power demand for AI-driven and high-performance workloads.​
  • SCALABLE AND FLEXIBLE SOLUTION: It is designed for any data center, adapting to changing power configurations and optimizing floor space with rack or underfloor deployment options.​
  • RELIABLE PERFORMANCE: Its space-saving, compact design delivers consistent power in high-density environments without compromising efficiency or reliability.​
  • ENERGY EFFICIENCY: It is available in high-density copper and 55%-conductivity aluminum conductors, providing superior electrical performance while helping reduce operational costs.​
  • HIGH AMPERAGE OPEN TRACK BUSBAR: It features new ratings with the Multi Stack Joint Pack and Double Joint Block, boosting amperage capacity and enhancing performance for high-demand applications.​
적합한 용도:
  • 데이터 센터/코로케이션/호스팅
보증서: This product includes a standard 12-month warranty.​

복지

  • SIMPLIFIED POWER DISTRIBUTION: It maximizes space and boosts electrical efficiency with an innovative, high-amperage open-track busbar.​
  • CONTINUOUS POWER DELIVERY: Its hot-swappable tap-off boxes adapt seamlessly to changing power needs without disrupting critical loads, supporting continuous business operations.​
  • MODULAR DESIGN: It enables flexible expansion by allowing tap-off units to be added anywhere along the busbar.​
  • CUSTOMIZABLE DESIGN: It enables capacity and connection reconfigurations, allowing seamless optimization and adaptation over time with minimal external support needed.
  • SUPERIOR SAFETY: It is verified with IP2X certification and IEC 61439-6 standards, reducing labor requirements while enhancing protection and installation efficiency.​
  • INTEGRATED POWER DISTRIBUTION: It seamlessly connects with Vertiv™ products, including Vertiv™ PowerBoard Switchgear and Switchboard, as a scalable core component of the Vertiv 360AI portfolio.​

특징

  • DOUBLE-STACK BUSBAR: It delivers higher amperage capacity within a compact footprint, making it a smart solution for high-density power distribution in space-constrained environments.​
  • HOT-SWAPPABLE, TAP-OFF BOXES: These are IP2X-certified for safe installation anywhere along the busbar, maximizing flexibility, safety, and return on investment.​
  • ADVANCED METERING OPTION: It allows real-time power monitoring and data integration via RJ45 Ethernet plug-in connections for smarter data center management.​
  • ALUMINUM ENCASEMENT: Its lightweight construction enables faster, easier installation and handling.
  • IEC 61439-6 STANDARDS: It provides globally recognized safety, reliability, and performance through rigorous design verification and testing.

The Vertiv™ PowerBar Track is a busbar system designed for 100% continuous current, ideal for AI-driven and high-performance computing environments. It delivers scalable, space-efficient, and energy-conscious power distribution with advanced metering via RJ45 Ethernet plug-in connections for seamless monitoring and integration. Its modular, overhead design offers flexibility and simplicity, enabling customizable configurations that adapt to evolving data center and business needs.​

지역 연락처 찾기

제품 지원 연락처
연락처 보기 California, 91733, USA 변경
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
제품 중점 영역: Switchgear and Switchboard, Busway and Busduct
PORTALS
개요
파트너 로그인

언어 & 지역