Sorry, this page isn't available for your location.

The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

Sorry, this page isn't available for your location.

The page you're viewing is for Japanese (Japan) region.

Liebert® EXL S1 UPS product line now available with new high efficiency mode that maintains high availability while operating at up to 99 percent efficiency

Singapore [March 28, 2019] – Vertiv today announced a new feature for the Liebert® EXL S1 line of uninterruptible power supply (UPS) systems, adding Dynamic Online mode, which allows operating efficiency of up to 99 percent. The UPS family is available in Asia, including Australia and New Zealand, from 300 kVA to 1200 kVA, 400V. The UPS is also available in Europe and North America and a variety of input and output voltages. Dynamic Online mode is available for Liebert EXL S1 globally.

Vertiv introduced Dynamic Online mode to the Liebert EXL S1 to meet the needs of cloud, colocation and enterprise data centers that cannot sacrifice any level of availability for incremental gains in efficiency. With efficiency up to 99 percent, the Liebert EXL S1 operating in Dynamic Online mode offers substantial energy savings over legacy UPS systems which average 94 percent efficiency, and even improves on modern UPS systems that approach 97 percent efficiency. Over five years, a 1000 kVA Liebert EXL S1 can save more than $230,000 over a same-capacity 94 percent efficient UPS system and more than $140,000 over a same-capacity 97 percent efficient UPS system.

“As data centers get larger, energy consumption has become increasingly important to data center operators and owners. With the introduction of the Dynamic Online mode in the Liebert EXL S1 UPS, we are able to give our customers a highly efficient infrastructure solution that delivers best-in-class network availability,” said Chee Hoe Ling, vice president for product and solutions and marketing in Asia.

While in Dynamic Online mode, the Liebert EXL S1 inverter can instantaneously assume the load and maintain the output voltage well within the IEC 62040-3 Class 1 specification. That means systems equipped with Dynamic Online mode can safely transition from high-efficiency (Voltage Independent) mode to inverter mode with a near-zero-millisecond transfer, thus providing absolute load power protection under virtually any input power outage condition.

The new models of Liebert EXL S1 are up to 40 percent smaller than competitive systems and designed to meet the reliability and flexibility demands of the modern data center. Redundant DC variable speed fans enable the UPS to support 100 percent load even with multiple fan failures. Various input/output options add flexibility and reduce capital and installation costs. As with previously released Liebert EXL S1 modules, customers can parallel up to eight units and leverage Intelligent Parallel mode to automatically optimize efficiency at reduced load levels.

The system’s touchscreen interface offers a status-at-a-glance LED light bar, customizable views and multiple security options, while intelligent controls ensure seamless integration with multiple Vertiv and third-party building management and data center infrastructure management systems. All sizes of the Liebert EXL S1 UPS are available with lithium-ion batteries, flywheels, Albér® battery monitoring, and LIFE™ Services.

For more information on the Liebert EXL S1 and other UPS solutions from Vertiv, visit Vertiv.com.

About Vertiv

Vertiv brings together hardware, software, analytics and ongoing services to ensure its customers’ vital applications run continuously, perform optimally and grow with their business needs. Vertiv solves the most important challenges facing today’s data centers, communication networks and commercial and industrial facilities with a portfolio of power, cooling and IT infrastructure solutions and services that extends from the cloud to the edge of the network. Headquartered in Columbus, Ohio, USA, Vertiv employs around 20,000 people and does business in more than 130 countries. For more information, and for the latest news and content from Vertiv, visit Vertiv.com.

CONTACT
Katrina Tirante
T +6326203600 Ext 7666
E Katrina.Tirante@vertivco.com

Reinier Dungca
T +6326203600 Ext 7657
E Reinier.Dungca@vertivco.com

PARTNERS
概要
Partner Login

言語と地域