Vertiv™ CoolCenter Immersion Cooling System
The Vertiv™ CoolCenter Immersion is a cooling system that addresses heat directly at the source as IT equipment and heat-generating components are fully submerged in a non-conductive fluid. The heat dissipated is connected to the building's re-cooling system with the associated Coolant Distribution Unit. Designed for high-performance servers in data centers, it provides optimal performance while minimizing operational costs. With multiple system architectures to choose from, select the immersion cooling solution to fit your business needs and growth.
Produit enregistré dans votre tableau de bord
Vous venez d’enregistrer ce produit dans votre tableau de bord afin de le consulter ultérieurement. Vous pourrez ensuite facilement le supprimer quand vous n’en aurez plus besoin.
Veuillez vous connecter ou créer un compte pour enregistrer ce contenu
- Banque, finance et assurance
- Médias et divertissement
- Datacenter / Colocation / Hébergement
- Enseignement
- Administration
- Défense, aéronautique et missiles
- Services professionnels
- Télécommunication
Vertiv™ CoolCenter Immersion Cooling System
The Vertiv™ CoolCenter Immersion is a cooling system that addresses heat directly at the source as IT equipment and heat-generating components are fully submerged in a non-conductive fluid. The heat dissipated is connected to the building's re-cooling system with the associated Coolant Distribution Unit. Designed for high-performance servers in data centers, it provides optimal performance while minimizing operational costs. With multiple system architectures to choose from, select the immersion cooling solution to fit your business needs and growth.
- Banque, finance et assurance
- Médias et divertissement
- Datacenter / Colocation / Hébergement
- Enseignement
- Administration
- Défense, aéronautique et missiles
- Services professionnels
- Télécommunication
Caractéristiques
The Vertiv™ CoolCenter Immersion Cooling system utilizes a liquid cooling method in which servers and other rack components are submerged in a thermally conductive dielectric liquid or fluid within a sealed tank. This liquid, known for its thermal transfer properties, absorbs heat from IT equipment for efficient HPC cooling, lowering energy consumption and operating costs. It has compact, modular and self-contained design that allows higher density deployments. It significantly reduces noise since server fans are not required.
Avantages
- 100% HEAT DISSIPATION: The Vertiv™ CoolCenter Immersion is designed to capture 100% of heat from high-density processing chips and servers, enabling high performance computing, machine learning, and AI applications.
- HIGH COOLING CAPACITY: Up to 240kW per immersion cooling system (tank + CDU), it addresses the need for highly efficient cooling system which can drive the cooling system temperature to the max.
- HIGH COOLING, HIGH SAVINGS: It requires low investment costs since it can completely manage high heat density by itself. Its high cooling system temperature also allows for extended free cooling periods, reducing energy consumption and operating costs.
- EASY OBSERVATION AND MAINTENANCE: Easily view unit operation through swing-type cover with transparent window.
- HEAT RECOVERY AND REUSE: It allows direct waste heat utilization with direct heat transfer from the chip to the coolant, usually without a heat sink.
Caractéristiques
- MULTIPLE CONFIGURATIONS: It is available in Standalone All-in-one system or split CDU and Tank models to meet various deployment needs.
- AUTOMATIC FLOW REGULATING VALVE: Allow precise coolant and flow with integrated temperature sensors and variable speed pumps.
- DUAL PUMPS AND POWER: Increase uptime and cooling availability using dual power supply with automatic transfer switch.
- INTELLIGENT OPERATION MONITORING: It has built-in sensors and leak detection integrated in the CDU and tank for adaptive control.
- USER-FRIENDLY TOUCHSCREEN: Monitor and control with ease with an integrated 9” color touchscreen display.