Vertiv™ Open Rack for NVIDIA MGX
Purposely built for NVIDIA GB200 and GB300 NVL72 SuperPods, Vertiv™ Open Rack for NVIDIA MGX accelerates the deployment of AI factories and high-performance computing (HPC) workloads. Engineered to support the extreme power densities required by AI and machine learning platforms, Vertiv™ Open Rack for NVIDIA MGX can incorporate a 1400A DC power busbar, up to eight (4+4) scalable, highly efficient DC Power Shelves.
Produit enregistré dans votre tableau de bord
Vous venez d’enregistrer ce produit dans votre tableau de bord afin de le consulter ultérieurement. Vous pourrez ensuite facilement le supprimer quand vous n’en aurez plus besoin.
Veuillez vous connecter ou créer un compte pour enregistrer ce contenu
- Banque, finance et assurance
- Médias et divertissement
- Construction et ingénierie
- Datacenter / Colocation / Hébergement
- Enseignement
- Administration
- Santé
- Fabrication
- Défense, aéronautique et missiles
- Commerce de détail et de gros
- Télécommunication
Vertiv™ Open Rack for NVIDIA MGX
Purposely built for NVIDIA GB200 and GB300 NVL72 SuperPods, Vertiv™ Open Rack for NVIDIA MGX accelerates the deployment of AI factories and high-performance computing (HPC) workloads. Engineered to support the extreme power densities required by AI and machine learning platforms, Vertiv™ Open Rack for NVIDIA MGX can incorporate a 1400A DC power busbar, up to eight (4+4) scalable, highly efficient DC Power Shelves.
- Banque, finance et assurance
- Médias et divertissement
- Construction et ingénierie
- Datacenter / Colocation / Hébergement
- Enseignement
- Administration
- Santé
- Fabrication
- Défense, aéronautique et missiles
- Commerce de détail et de gros
- Télécommunication
Avantages
- HIGH-DENSITY POWER SUPPORT: Can incorporate scalable and efficient 19” DC Power Shelves to reliably deliver power for GPU-intensive clusters.
- MID-DENSITY POWER SUPPORT: Can incorporate vertical or horizontal rPDUs to deliver power for storage or networking assets.
- ADVANCED THERMAL MANAGEMENT: Supports in-rack liquid cooling manifolds to efficiently manage GPU heat loads.
Caractéristiques
- FLEXIBLE CONFIGURATION: DC Power Shelves optimize space usage while maintaining power distribution balance and structural integrity.
- AI-OPTIMIZED DESIGN: Purposely built to handle the extreme power density of and comply with NVIDIA GB200/GB300 NVL72 reference designs.