- ASHE Annual Conference
- 2025-07-27 00:00
- 2025-07-30 15:00
- juillet 27 - juillet 30, 2025
- Greater Columbus Convention Center, Columbus, OH, USA
Health care facility safety and patient safety go hand-in-hand. Attend the 2025 Healthcare Facilities Innovation Conference, where patient safety and health care facility expertise meet. Join us for collaboration, forward-thinking solutions and innovative practices & techniques to advance the safety and integrity of the healthcare-built environment. Hear from innovative speakers and connect with professionals who are at the forefront of the field. Whether a hospital wishes to replace a broken or aging system, implement the latest technology, expand an existing campus, or build a new facility, Vertiv stands ready with solutions that cover the entirety of the IT, power, cooling, and facility infrastructure landscape.
Meet us at Booth #916 throughout the conference - July 27th through July 30th to meet with Vertiv infrastructure experts, view products & network with fellow attendees.
Schedule a Meeting with a Vertiv Expert
Vertiv™ Liebert® APM2 UL UPS, 10-600kW
Introducing a next-generation modular and transformerless UPS design, Vertiv™ Liebert® APM2, a feature-rich, high-density UPS that brings exceptional and innovative features for mission-critical applications. Powered by the latest generation three-level IGBT topology in conjunction with Silicon Carbide converter, the APM2 delivers an extraordinary double conversion efficiency of up to 97.5% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.
The Vertiv™ Liebert® APM2 UL UPS, 10-600kW will be on display at Booth #916 during the event. Visit us to see it in person and speak with our experts.
Vertiv™ SmartCabinet™ ID
Enables critical IT equipment deployed in demanding environments with highly efficient space-saving cooling, full rack utilization, and IP54 environmental protection.
Vertiv™ Liebert® ITA2 -3 Phase UPS
The Liebert® ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 10kVA. Use in a rackmount or tower configuration. This intelligent UPS has scalable battery runtimes, output distribution options, a high-power factor and an optional maintenance bypass cabinet. It is easy to install and operate. Optional lithium-ion battery cabinets available
Vertiv™ SmartRow™ 2
A complete Edge data center pre-engineered by Vertiv for lightning-fast deployment. Each system includes rack enclosures, in-row cooling with complete containment, UPS battery backup, power distribution, and cable management.
Delays are more than just inconvenient and costly – they can jeopardize your ability to provide life-saving care. As a quality assurance program, Vertiv's Electrical Reliability Services (ERS) commissioning services portfolio provides a safeguard against common construction pitfalls and helps to ensure that every aspect of your healthcare facility project is completed on time and on budget.
Schedule a meeting to discuss your project 1:1 with a Vertiv expert now!