Vertiv™ DynaFlex
Vertiv™ DynaFlex Battery Energy Storage System (BESS) is an agile, modular energy storage system tailored for commercial and industrial (C&I) applications, microgrids, and smaller-scale backup power needs. Scalable from 1.5MW – 6MW, it enhances grid flexibility, peak shaving, and backup power while reducing operating expenses (OpEx) and carbon emissions.
Se ha guardado este producto en su panel
Acaba de guardar este producto en su panel para verlo más tarde. Cuando ya no necesite tener el contenido guardado, puede eliminarlo fácilmente de su panel.
Inicie sesión o cree una cuenta para guardar esto más tarde
- Banca, financiero y seguros
- Química/Petroquímica (excl. petróleo y gas)
- Construcción e ingeniería
- Centro de datos/Hosting/Housing
- Administración Pública
- Sanitario
- Fabricación
- Militar, defensa, aeroespacial y misiles
- Minería/Siderurgia
- Petróleo y gas
- Generación de energía
- Transmisión y distribución de energía y gas
- Transporte
Vertiv™ DynaFlex
Vertiv™ DynaFlex Battery Energy Storage System (BESS) is an agile, modular energy storage system tailored for commercial and industrial (C&I) applications, microgrids, and smaller-scale backup power needs. Scalable from 1.5MW – 6MW, it enhances grid flexibility, peak shaving, and backup power while reducing operating expenses (OpEx) and carbon emissions.
- Banca, financiero y seguros
- Química/Petroquímica (excl. petróleo y gas)
- Construcción e ingeniería
- Centro de datos/Hosting/Housing
- Administración Pública
- Sanitario
- Fabricación
- Militar, defensa, aeroespacial y misiles
- Minería/Siderurgia
- Petróleo y gas
- Generación de energía
- Transmisión y distribución de energía y gas
- Transporte
Beneficios
- PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
- SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
- ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
- SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
- READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.
Características
- MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
- MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
- DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
- ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
- SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.
Especificaciones
Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.
- Physical Characteristics
- Peso (lbs / kg)
- Rack ~ 3.65 – 6.5 tons (+_) 3% ; Container ~ 36 – 45 tons (+_) 5%
- Altura (pulgadas / mm)
- Rack 2348 mm; Container 2896 mm
- Anchura (pulgadas / mm)
- Rack 1390 mm ; Container 6058 mm
- Profundidad (pulgadas / mm)
- Rack 1500 mm; Container 2438 mm
- Technical Specifications
- Potencia nominal
- 1.5 MW +
- Industry Focus
- Commercial & Industrial (C&I)
- Scalability & Modularity
- All-in-One Skidded solution for easy deployment
- Rated AC power (50°C)
- Project sizes 1 – 1.5 MW Building blocks scalable up to 1,000+ MW
- Discharge duration
- 1 – 4 hours, typical for LI-Ion due to costs
- Grid frequency
- 50 Hz and 60 Hz
- Availability
- >99%
- Altitude
- Up to 2000 m without derating
- IP rating Lithium-ion ferrophosphate (LFP)
- Rack - IP56; Container - IP55
- Cooling
- Liquid-cooled
- Battery chemistry
- Lithium-ion ferrophosphate (LFP)
*Para ver las descargas específicas del modelo, necesita ir a la página de producto seleccionando el nombre del producto en el gráfico de especificaciones que aparece más arriba.