The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ PowerBoard Go

The Vertiv™ PowerBoard Go is a UL-certified, low-voltage switchboard designed to leverage datacenter expertise and advanced technology while reducing lead times and simplifying installation.This modular solution meets the highest performance standards, providing reliability and operator safety. It is also breaker-agnostic, offering a flexible power distribution system that supports dynamic critical IT infrastructures across multiple supplier options.

Get Brochure Get Manual
Key Benefits
  • HIGH AMPERAGE: It provides ratings up to 4000A, offering a reliable and dependable power distribution system for data center, industrial, and commercial applications.
  • CONFIGURABLE SOLUTION: It meets data center standards and enables users to select electrical components from approved manufacturers for optimized designs.​
  • FAST QUOTATION & SUBMITTAL PACKAGE: It leverages a configure-to-order (CTO) tool to accelerate quoting and submittals by automating complex selections.​
  • QUICK DELIVERY: It allows optimization of lead times for the selected configuration based on its complexity.​
  • UL-CERTIFIED: It is rigorously tested at accredited laboratories to meet the highest standard of performance, reliability, and operator safety.​
Best Suited For:
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Manufacturing
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Transportation
Warranty: This product includes a standard factory warranty for parts only, valid for 18 months from the ship date, with a supplemental warranty covering parts and labor for the same period.​

Benefits

  • CIRCUIT BREAKER-AGNOSTIC: It supports breakers from various manufacturers and generations, offering flexibility, interchangeability, and minimized downtime.​
  • REDUCED FOOTPRINT: Its modular design delivers an efficient switchboard solution in a compact form, saving valuable space without compromising performance.​
  • EASY INSTALLATION: It is shipped in sections for simple set-up, improved maneuverability, and hassle-free replacement.​
  • FLEXIBLE LIFTING OPTIONS: It saves time and effort on-site with top or bottom lifting points that simplify installation.​
  • COMPREHENSIVE WARRANTY SERVICE: It includes warranty coverage and preventive maintenance programs to provide long-term reliability and peace of mind.​ ​

Features

  • VOLTAGE RATING UP TO 480V: It provides efficient, reliable, and safe power distribution for demanding commercial and industrial applications.​
  • 3-WIRE OR 4-WIRE CONFIGURATIONS: It enables flexibility, cost efficiency, and safe, reliable power, ideal for balanced industrial loads or mixed single- and three-phase applications.​
  • NEMA 1 OR NEMA 3R CONSTRUCTION: It is available in multiple configurations for secure indoor or outdoor applications.​
  • INBUILT CAPTIVE SPLICE PLATES: It simplifies installation and makes future expansion quick and hassle-free.​
  • TIN-PLATED ALUMINUM OR COPPER BUSWAY: It offers a protective barrier for superior corrosion resistance, improved contact reliability, and overall system longevity.

The Vertiv™ PowerBoard Go is a high-performance, space-saving, and configurable switchboard for data center, industrial, and commercial applications. It delivers reliable power distribution while reducing project delays with up to 4000A capacity, breaker-agnostic flexibility, quick lead times, and indoor or outdoor use options. Its compact design and top or bottom lifting also enable faster deployment and lower installation costs.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location