The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv Liebert POD PD5 – IEC | UPS Maintenance Bypass for GXT5

The Vertiv Liebert is a power output distribution (POD) unit with a built-in maintenance bypass feature for the GXT5 UPS models. It allows you to perform UPS maintenance and/or replacement without power interruption to the connected load. This plug-and-play unit replaces the existing POD unit on the back of your UPS, reducing rack space and labor hours. It has IEC C19 and IEC C13 outlets and an input terminal block to be hardwired to the AC input source.

Key Benefits
  • Power output distribution unit with UPS maintenance bypass functionality for Vertiv Liebert GXT5 UPS models.
  • Avoid unnecessary downtime while performing UPS maintenance, repair or replacement.
  • Just replacing the existing POD unit on the back of your UPS means less space needed and less labor time to use it.
  • Outputs are IEC C19 and IEC C13.
  • Input is hardwired.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Benefits

  • Comes with built-in maintenance bypass functionality.
  • Includes an input terminal block to be hardwired to the AC input source.

Features

  • Easy plug-and-play deployment to ensure continuous uptime of your network even during UPS maintenance, repair, or replacement.
  • Allows you to perform UPS maintenance and/or replacement without power interruption to the connected load.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
PARTNERS
Partner Login

Language & Location