The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert SPM 2.0 20kVA - 200kVA

Liebert SPM 2.0 best suits for today's dynamic change in modern IT loads. Its hot swappable distribution modules enable the customer to deploy, upgrade and manage their dynamic IT business requirements in data centre as and when business grow. It can greatly eliminate the downtime and drastically reduces the deployment time too. Besides, manageability improves the system work efficiency to very high extent and also eliminates likelihood of human errors.

Get Brochure
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Features

Two Dimensions of Modularity (Hot Pluggable Modules & Hot Pluggable Branch Feeders)
Compact Footprint- High-density design
Intuitive 9" Touch Screen Display
 Micro Power Management (Branch Circuit Monitoring, Breaker Positioning Monitoring, Real-time Waveform Monitoring, Online Report Generation, Two Level User-Configurable Alarms)
Single or Dual Input Power Supply
144 No power distribution poles
Remote Monitoring Facility
Built in Top/Bottom Cable Entry for Raised / Non-raised Floor applications
Optional TVSS and Isolation Transformer
Factory assembled & Tested
CE & CCC Certified

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Partner Login

Language & Location