The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Vertiv™ Liebert® GXE UPS

The Vertiv™ Liebert® GXE UPS is an online double conversion single phase UPS which offers power protection in an affordable and efficient system with deployment and operation flexibility.

GXT5 LIO

The Vertiv™ Liebert® GXE UPS is an online double conversion solution which offers power protection in an affordable, efficient system with deployment and operation flexibility. The high output power factor (0.9) of the Liebert GXE single-phase UPS enables continuous and reliable power to more connected devices, protecting them against many disturbances in the AC mains with the online double conversion technology and the input surge protection. Available in either a compact tower form factor, or in a rack/tower form factor with flexibility for mounting in either tower position or inside a rack cabinet together with the IT equipment critical for any application.

Contact Us

Fill out our form and we will contact you to discuss your power protection needs.


Thank you for your submission!
We will contact you shortly.

What are the benefits and features of the Liebert GXE UPS

Click the buttons below to learn its features.

LCD Display

Provides insight to UPS status for easy installation.

Efficiency (up to 91%) in online mode

Higher efficiency means an optimized energy management and lower heat dissipation, thus providing energy savings and improved reliability.

2 years standard warranty

Standard 2-years warranty including both electronics and batteries.

 
Rack Mounting Kit Included

4-post rack mounting kit included for easy and immediate installation

Multiple Power Sockets

x8 IEC C13 output sockets in all the ratings to connect and protect more devices

Fast recharge time

Powerful integrated charger, recharging internal batteries in less than 4 hours @90%. Up to 6 Amps maximum capacity with EBCs connected in Rack / Tower models

 
External Battery Cabinets

Up to 4 external battery cabinets can be connected in rack/tower models for applications requiring extended runtime

High Power Factor (0.9)

More usable power enables more connected load saving space and costs.

Efficiency (up to 96%) in ECO mode

Superior protection with maximum efficiency.

Remote Monitoring

Liebert IntelliSlot for operation with IS-UNITY cards

Hot-Swappable, User-Replaceable Batteries

Increase product life and reliability with batteries that can be easily replaced without disrupting power to connected equipment.

Flexible Rack / Tower models

Space-saving UPS provides rack space optimization and flexible installation

 

Insights

Partner Login

Language & Location