The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Edge Archetypes 2.0: Deployment-Ready Edge Infrastructure Models

Edge Archetypes 2.0 Deployment-Ready Edge Infrastructure Models

Architecting the Optimal Edge Computing Infrastructure for Your Business

Download the full report

The physical infrastructure is key in any edge computing strategy. The power, cooling, and enclosure equipment, as well as the compute it supports, provides the foundation on which applications can run and enables countless edge use cases.

Making the right physical infrastructure choice is even more important at the edge given that many deployments are in locations where additional support and protection is required. Navigating edge infrastructure is also made more complicated with the broad and varied definitions of edge. These factors make it challenging for the 49% of enterprises exploring edge computing deployments. They must make decisions on how best to use existing infrastructure and where to make investments today to support the needs of tomorrow.

Building on Vertiv’s work on the Edge Archetypes, which provided a taxonomy for categorizing edge use cases, this report takes those archetypes a step further to define four distinct edge infrastructure models. The framework was developed based on interviews with a range of industry practitioners, data center experts, solution providers, and industry bodies across smart city, healthcare, manufacturing, and retail applications

 

 

Benchmark Your Activity at the Network Edge

In a recent Vertiv survey, professionals from diverse industries report on their edge activity and the infrastructure archetypes they are using to address emerging edge computing use cases. Read more about the survey respondents’ growth at the edge, location and size of their edge computing assets, and the edge computing technologies being used to address top concerns such as sustainability.

See Edge Survey Results

Partner Login

Language & Location