Vertiv™ Liebert® GXT5 UPS, 3kVA – 20kVA, Double Conversion Rack/Tower VRLA 208V UPS
The Vertiv™ Liebert® GXT5 Online Double Conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ Liebert® GXT5 UPS, 3kVA – 20kVA, Double Conversion Rack/Tower VRLA 208V UPS
The Vertiv™ Liebert® GXT5 Online Double Conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Specifications
The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.
|
GXT5-3KL620RT2UXL
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 3,000 VA / 3,000 W | 208 VAC nominal; variable based on output load | 208 VAC | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: L6-20P; Ouput: 2 x L6-15R and 2 x L6-20R | 3.4 in | 16.9 in | 21.3 in | 65.1 lb |
| See more product information | ||||||||
|
GXT5-3KL630RT2UXL
|
||||||||
| 3,000 VA / 3,000 W | 208 VAC nominal; variable based on output load | 208 VAC | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: L6-30P; Ouput: 2 x L6-15R and 2 x L6-30R | 3.4 in | 16.9 in | 21.3 in | 65.1 lb |
| See more product information | ||||||||
|
GXT5-5000MVRT4UXLN
|
||||||||
| 5,000 VA / 5,000 W | Typical: 208VAC / Range: 176-280VAC | 208/120VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out; Optional PODs available | 6.8 in | 16.9 in | 25.6 in | 125.6 lb |
| See more product information | ||||||||
|
GXT5-6000MVRT4UXLN
|
||||||||
| 6,000 VA / 6,000 W | Typical: 208VAC / Range: 176-280VAC | 208/120VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out; Optional PODs available | 6.8 in | 16.9 in | 25.6 in | 125.6 lb |
| See more product information | ||||||||
|
GXT5-8000MVRT6UXLN
|
||||||||
| 8,000 VA / 8,000 W | Typical: 208VAC / Range: 176-280VAC | 208/120VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out; Optional PODs available | 10.2 in | 16.9 in | 25.6 in | 224.8 lb |
| See more product information | ||||||||
|
GXT5-10KMVRT6UXLN
|
||||||||
| 10,000 VA / 10,000 W | Typical: 208VAC / Range: 176-280VAC | 208/120VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out; Optional PODs available | 10.2 in | 16.9 in | 25.6 in | 224.8 lb |
| See more product information | ||||||||
|
GXT5-15KMVRT11UXLN
|
||||||||
| 15,000 VA / 15,000 W | Typical: 208VAC / Range: 176-280VAC | 208/120VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out; Optional PODs available | 19.0 in | 16.9 in | 26.7 in | 396.6 lbs |
| See more product information | ||||||||
|
GXT5-20KMVRT11UXLN
|
||||||||
| 20,000 VA / 20,000 W | Typical: 208VAC / Range: 176-280VAC | 208/120VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out; Optional PODs available | 19.0 in | 16.9 in | 26.7 in | 396.6 lbs |
| See more product information | ||||||||
|
GXT5-5000HVRT5UXLN
|
||||||||
| 5,000 VA / 5,000 W | Typical: 208VAC / Range: 176-288VAC | 200/208/220/230/240 VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out + Output: 2 x L6-20R, 2 x L6-30R | 8.5 in | 16.9 in | 24.8 in | 156.7 lb |
| See more product information | ||||||||
|
GXT5-6KL630RT5UXLN
|
||||||||
| 4,900 VA / 4,600 W | Typical: 208VAC / Range: 175-280 VAC | 200/208/220/230/240 VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: L6-30P; Outpu: 2 x L6-20R and 2 x L6-30R | 8.5 in | 16.9 in | 23.6 in | 149.1 lb |
| See more product information | ||||||||
|
GXT5-5KL630RT3UXLN
|
||||||||
| 4,900 VA / 4,600 W | Typical: 208VAC / Range: 175-280 VAC | 200/208/220/230/240 VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: L6-30P; Outpu: 2 x L6-20R and 2 x L6-30R | 5.25 in | 16.9 in | 34 in | 122 lbs |
| See more product information | ||||||||
|
GXT5-8000HVRT5UXLN
|
||||||||
| 8,000 VA / 8,000 W | Typical: 208VAC / Range: 176-288VAC | 200/208/220/230/240 VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out + Output: 2 x L6-20R, 2 x L6-30R | 8.5 in | 16.9 in | 24.8 in | 164.2 lb |
| See more product information | ||||||||
|
GXT5-10KHVRT5UXLN
|
||||||||
| 10,000 VA / 10,000 W | Typical: 208VAC / Range: 176-288VAC | 200/208/220/230/240 VAC (user-configurable) | Up to 98% Active ECO Mode; up to 95% on-line mode | Hardwired in/out + Output: 2 x L6-20R, 2 x L6-30R | 8.5 in | 16.9 in | 24.8 in | 166.4 lbs |
| See more product information | ||||||||
|
GXT5-EBC72VRT2U
|
||||||||
| See more product information | ||||||||
|
GXT5-EBC144VRT2U
|
||||||||
| 3.4 in | 16.9 in | 26.8 in | 81.6 lbs | |||||
| See more product information | ||||||||
|
GXT5-EBC192VRT3U
|
||||||||
| See more product information | ||||||||
|
GXT5-EBC288VRT4U
|
||||||||
| 6.8 in | 16.9 in | 26.8 in | 189.6 lb | |||||
| See more product information |
Wide range of capacities allow you to select the power and runtime that best meet your needs. • Optimized form factors:
Rack/Tower convertible form factors provide flexibility at sites with variable installation needs. • Online double conversion topology :
Reliable online double conversion topology isolates connected equipment from utility power disturbances while providing top of the line voltage/frequency regulation and surge protection. It is generator-friendly with zero transfer time and features an internal automatic bypass. • Pure sinewave output:
Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies. • High output power factor:
0.9 to unity power factor provides more actual power to the load increasing power density. • Color gravity-sensing LCD display:
An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.
Automatic internal bypass provides seamless power to the connected load in the unlikely event of a system issue. • External bypass:
Integrated external maintenance bypass with the 5-10kVA models to support the load during planned maintenance or UPS upgrades and is available as an optional accessory for other models. • Advanced battery charging including temperature compensation and predictive battery replacement date:
A three-stage charger with a smart control CPU optimizes the battery charging cycle and maximizes battery life. • User-replaceable, hot-swappable batteries:
User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment. • Scalable runtime:
When longer runtime is desired, External Battery Cabinets (EBC) may be added to increase the runtime and availability of your connected devices. EBCs are auto detected so no user configuration is necessary. • Individual programmable outlets:
Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power. • Energy Star 2.0 Certified:
A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment. • Generator friendly design:
Integrates seamlessly into site power infrastructure • Input circuit breaker:
Re-settable breaker protects against equipment damage from a short circuit or overload. • Network grade surge protection:
Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection. • Emergency Power Off (EPO):
Remote UPS shutoff in the event of a fire or other onsite emergency. • Communication ports:
USB and Serial ports support monitoring and management of the UPS. • Optional management and communication cards:
Intellislot™ enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available. • Free management software:
Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss.
Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data. • 3-year warranty:
Complete coverage on UPS including batteries. • Equipment Protection Plan (EPP):
$500,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS. • Trade-In program:
Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.
- Vertiv™ Liebert® GXT5 PD5-201/202 - Quick Installation Guide - updated PD5s
- Vertiv™ Liebert® GXT5 Installer User Guide 208V in 208V out L1-L2-G (HV) SL-70548
- Liebert GXT5 8-10kVA| HV| 208V In (L1| L2| G)| 208V Out Quick Install Guide
- GXT5-EBC192VRT3U & GXT5-EBC384VRT6U Battery Cabinet Installation Manual
- 70792 GXT5 144-288V External Battery Cabinet QIG_RevA_07-21.pdf
- 70791 GXT5 36_48_72V External Battery Cabinet QIG_RevB_11-24.pdf
- 70311 GXT5 UPS 8-10kVA MV 208V (L1, L2, N, G) IN_OUT QIG_Rev2_11-21.pdf
- 70529 GXT5 UPS 8-10 kVA HV 208V QIG_Rev2_10-21.pdf
- 70303 GXT5 UPS 5-6 kVA MV 208V QIG_Rev2_11-21.pdf
- 70527 GXT5 UPS 5 kVA HV 280V QIG_Rev2_12-21.pdf
- 70592 GXT5 UPS 15-20 kVA MV 208V QIG_Rev2_11-21.pdf
- 70377 GXT5 UPS 3 kVA HV 208V QIG_Rev2_12-21.pdf
- 70306 GXT5 UPS 6 kVA HV 208V QIG_Rev3_09-21.pdf
- Liebert® GXT5 Installer User Guide, 120 208V Input (L1, L2, N, G), 120 208V Output (MV) SL-70524
- Vertiv™ Liebert® GXT5 UPS 15-20kVA 208/120VAC - Brochure
- Vertiv™ Liebert® GXT5 UPS 500 - 3000VA 120V - Brochure - NA - English
- Vertiv™ Liebert® GXT5 3000-10000kVA - Brochure - R0126
- Vertiv™ E-Rate Eligible - Brochure - English
- Vertiv™ Data Center Infrastructure Solutions - Channel Products Catalog - English
- Vertiv Liebert GXT5 UPS 15-20kVA 208 120VAC - Data Sheet
- Vertiv™ Liebert® Energy Star Qualified UPS Products Data Sheet
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.