The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

GXT5-8000HVRT5UXLN

The Vertiv™ Liebert® GXT5 Online Double Conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.

Find Sales Contact Get Brochure Get Manual
Key Benefits
  • 3kVA – 20kVA Rack/Tower form factor
  • Online double conversion topology with pure sinewave output and zero transfer time
  • User-replaceable, hot-swappable internal and external batteries
  • Intellislot™ management card options (network card pre-installed in 5-20kVA units)
  • Individual programmable outlets
  • Free Power Assist™, Power Insight™ software
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available.

Benefits

3kVA – 20kVA:
Wide range of capacities allow you to select the power and runtime that best meet your needs.
Optimized form factors:
Rack/Tower convertible form factors provide flexibility at sites with variable installation needs.
Online double conversion topology :
Reliable online double conversion topology isolates connected equipment from utility power disturbances while providing top of the line voltage/frequency regulation and surge protection. It is generator-friendly with zero transfer time and features an internal automatic bypass.
Pure sinewave output:
Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies.
High output power factor:
0.9 to unity power factor provides more actual power to the load increasing power density.
Color gravity-sensing LCD display:
An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.

Features

Internal bypass:
Automatic internal bypass provides seamless power to the connected load in the unlikely event of a system issue.
External bypass:
Integrated external maintenance bypass with the 5-10kVA models to support the load during planned maintenance or UPS upgrades and is available as an optional accessory for other models.
Advanced battery charging including temperature compensation and predictive battery replacement date:
A three-stage charger with a smart control CPU optimizes the battery charging cycle and maximizes battery life.
User-replaceable, hot-swappable batteries:
User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.
Scalable runtime:
When longer runtime is desired, External Battery Cabinets (EBC) may be added to increase the runtime and availability of your connected devices. EBCs are auto detected so no user configuration is necessary.
Individual programmable outlets:
Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.
Energy Star 2.0 Certified:
A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.
Generator friendly design:
Integrates seamlessly into site power infrastructure
Input circuit breaker:
Re-settable breaker protects against equipment damage from a short circuit or overload.
Network grade surge protection:
Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection.
Emergency Power Off (EPO):
Remote UPS shutoff in the event of a fire or other onsite emergency.
Communication ports:
USB and Serial ports support monitoring and management of the UPS.
Optional management and communication cards:
Vertiv™ Liebert® IntelliSlot™ RDU120 Card enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available.
Free management software:
Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss.

Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.
3-year warranty:
Complete coverage on UPS including batteries.
Equipment Protection Plan (EPP):
$500,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS.
Trade-In program:
Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.

The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.

GXT5-8000HVRT5UXLN
Product Overview
Power Rating
8,000 VA / 8,000 W
Input Voltage Range
Typical: 208VAC / Range: 176-288VAC
Output Voltage Range
200/208/220/230/240 VAC (user-configurable)
Efficiency
Up to 98% Active ECO Mode; up to 95% on-line mode
Wiring
Hardwired in/out + Output: 2 x L6-20R, 2 x L6-30R
Weight
164.2 lb
Weight
74.5 kg
Height
8.5 in
Height
217 mm
Width
16.9 in
Width
430 mm
Depth
24.8 in
Depth
630 mm
Interfaces/Ports
Interface Options
Factory pre-installed Vertiv™ Liebert® IntelliSlot™ RDU120 Card, USB, RS485, RS232, terminal block, external battery connector
Protocols
SNMP and web management enabled with factory pre-installed Vertiv™ Liebert® IntelliSlot™ RDU120 communications card; serial connection for out-of-band management
Control Panel
Full-color graphic LCD with gravity sensing orientation, provides insight to UPS status for easy installation, configuration and operation
Operational Conditions
Operating Temperature
+32 to +104 °F (0 to 40 °C)
Listings
ENERGY STAR® 2.0 certified, UL1778, c-UL listed, RoHS2, REACH
Topology
On-line double conversion UPS; flexible rack/tower form factor
Miscellaneous
Listings
ENERGY STAR® 2.0 certified, UL1778, c-UL listed, RoHS2, REACH
Topology
On-line double conversion UPS; flexible rack/tower form factor

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location