The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Accessory

Liebert itON

The Liebert itON is a feature-rich reliable off-line UPS designed for desktop computer workstations and standalone IT equipment. It has an automatic voltage regulator (AVR) that allows flexibility and reliability for PCs and other sensitive electronic equipment. Designed with simple controls for easy operation, the Liebert itON provides more than enough time to save work in process before shutting down the system.

Find Sales Contact

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What is Liebert itON?
A
Liebert itON is the latest Offline AVR UPS of Vertiv for PC and offline devices, available in 230V
Q
How is the new Liebert itON different from predecessor model?
A
The new Liebert itON has both UX models and BX models. UX models come with USB port and shutdown software. BX models do not have comm portand shutdown software. This new model now comes in 850VA capacity
Q
What shutdown software is compatible with Liebert itON?
A
The new Liebert itON requires ViewPower shutdown software
Q
What Operation System can ViewPower Support?
A
Windows 200, Windows 2003, Windows XP, Windows Vista, Windows 2008 (32-bit and x64-bit), Redhat Linux 8 and above, Redhat Enterprise AS3 and above, Suse Linux 10 and above, Ubuntu 6.1 and above, Fedora 5 and above, Linux server: Redhat Enterprise Linux AS5, Suse Linux 10, Linux DesktopL Ubuntu Linux 8.1, MacOSX 10 and above, MacOS 8, 9, Solaris 8, 9, 10
Q
What is the warranty period of Liebert itON?
A
Standard micro UPS warranty (usually 2 years) applies
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location