The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

Vertiv™ CoolLoop RDHx

The Vertiv™ CoolLoop RDHx chilled water solution is a rack-based chilled water rear-door heat exchanger is a cost and energy efficient high-performance cooling system with the best cooling capacity and the lowest footprint. The modular design of both passive and active fan units allows for customizable configurations, enabling adjustment based on varying thermal loads. Vertiv™ CoolLoop RDHx is perfectly suited to complement direct-to-chip liquid cooling by handling the air-cooling component.

Get Brochure
Key Benefits
  • The compact design minimizes construction costs and resource consumption, freeing up valuable space in the data center.
  • The fan module's low power consumption allows cost and energy efficient operation.
  • For lower heat loads, the passive solution with zero electrical power consumption maximises the cooling capacity.
  • The perfect complement to direct-to-chip liquid cooling, efficiently absorbing any remaining heat dissipation from the air-cooled IT equipment.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

The Vertiv™ CoolLoop RDHx chilled water solution is a rack-based chilled water rear-door heat exchanger is a cost and energy efficient high-performance cooling system with the best cooling capacity and the lowest footprint. The modular design of both passive and active fan units allows for customizable configurations, enabling adjustment based on varying thermal loads. Vertiv™ CoolLoop RDHx is perfectly suited to complement direct-to-chip liquid cooling by handling the air-cooling component.

Benefits

  • Ready for hybrid cooling: paired with a Vertiv™ CoolChip CDU, the ideal match for direct-to-chip liquid cooling, effectively absorbing any excess heat dissipation from air-cooled IT equipment.
  • Low Power Requirements: Utilizes the server’s existing fans to circulate air, delivering an energy-efficient cooling solution while minimizing overall power consumption.
  • Scalable cooling capacity: Each model is capable of 0-100% scalability, providing high cooling availability.
  • Uses zero white space: Mounts directly on the rear of the rack, saving valuable floor space
  • Available flow control: Add on a flow control valve to dial in the chilled water flow rate and increase efficiency and reduce operational costs.
  • Room-neutral cooling: By removing the heat at the rack and delivering room temperature air from the rack, it eliminates the potential of hot spots being created by the rack, reducing the strain on the whole system.
  • Monitor & Control: The active module is available with monitoring and control capabilities, further increasing the reliability, efficiency, and longevity of the system
  • Chilled water connections: provides more flexibility during installation, allowing the unit to be installed in locations with or without a raised floor.
  • Low Maintenance: With few moving parts, it has very low maintenance, reducing the total cost of ownership and increasing reliability.

Features

  • Space-saving cooling system with a nominal cooling capacity of 85 kW
  • Rack widths of 600mm and 800mm
  • Pressure-independent control valve
  • Modular design, active and passive modules can be supplied separately and Vertiv CoolLoop RDHx active fan unit can be easily retrofitted
  • The swivel joint makes the door easy to operate
  • High efficient EC fans to reduce operational costs
  • State-of-the-art Vertiv™ Liebert iCOM™ controller and a modern network interface with the Unity Card for remote monitoring and control
  • Optional A/B transfer switch provides power redundancy to ensure minimal downtime

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location