The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Model

Liebert® DCP Water-Based Pumping Unit, 200kW

Get Brochure Get Manual
Key Benefits
Advanced controls monitor and regulate temperature and flow, delivering maximized cooling capacity and elimination of condensation Monitoring capabilities remotely access system conditions and provide peace of mind Isolated secondary loop ensures high water quality for a long life Variable speed pumps reduce power input, lowering operational costs
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Features

The Liebert® DCW chilled-water cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides highly efficient cooling to produce a room-neutral environment. The DCP Coolant Pumping Unit regulates the chilled water being provided to the DCD, ensuring optimal cooling capacity for mission critical equipment. Both are available with advanced controls and monitoring capabilities, allowing for remote access to thermal conditions in the data center at all times. Each DCP pumping unit can accommodate several DCD rear door heat exchangers at one time, providing efficient cooling to the high-density application.

Liebert® DCP Water-Based Pumping Unit, 200kW
Physical Characteristics
Weight
750 lbs (unit)
Weight
340 kgs (unit)
Height
78 in
Height
1981 mm
Width
38 in
Width
965 mm
Depth
34 in
Depth
864 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location