Avocent LV 4010P KVM Extender
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
 - Financial and Insurance
 
Avocent LV 4010P KVM Extender
- Banking
 - Financial and Insurance
 
Features
Specifications
The LV4000 Series extenders use an uncompressed system whereby every pixel of every frame is sent without loss. DVI-D digital video is supported at up to 1920x1200 on single or dual monitors. HDMI video and audio can be extended with the correct adapter cable, although HDCP and CEC are not supported. The LV 4000 also supports a comprehensive range of peripherals including graphics tablets, touchscreens, jog shuttles, joysticks, 3D explorers, CD audio, USB mass storage, keyboard and mouse and other USB devices.
- Physical Characteristics
 
- Weight
 - .7
 
- Weight
 - .32
 
- Height
 - 1
 
- Height
 - 26
 
- Width
 - 4.7
 
- Width
 - 120
 
- Depth
 - 3
 
- Depth
 - 75
 
- Technical Specifications
 
- Video Connection
 - LV4010 Transmitter 1 x DVI-D
 
- Video Resolution
 - Up to1920x1200 @60Hz /1080p
 
- Power Supply(s)
 - 1 x Power Supply
 
- Input Power (Maximum)
 - .4 A
 
- USB ports
 - 1 x USB type B
 
- USB Hub Support
 - USB 1.1 and USB 2.0
 
- Operating Temperature
 - 32° to 104°F (0° to 40°C)
 
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.