The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Model

Avocent LV 4010P KVM Extender

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
Warranty: 2 years, extended warranties available

Benefits

Features

Digital Extension Technology - Video, USB 2.0 (Low and Full speed) and audio all pass along a single cable, providing up to 50 me-ters of extension. USB Powered Transmitter - The transmitter is powered via its USB port to reduce the need for external power supplies. There is an option for an external power supply if the USB port has insufficient power. Digital Video - Supports DVI-D (HDMI with adapter) video on single or dual screens, with resolutions up to 1920 x 1200 @ 60Hz Plug and Play - The LV 4000 series extenders are delivered in a zero configuration state so you can plug them in and start working immediately. There’s no need for additional drivers or software. USB Support - USB 2.0 support for any USB human interface device from mice and keyboards to graphics tablets,touchscreens, jog shuttles,joysticks, 3D explorers andmass storage devices. Full speed (12Mbps) isochronous devices such as headsets are also supported.

The LV4000 Series extenders use an uncompressed system whereby every pixel of every frame is sent without loss. DVI-D digital video is supported at up to 1920x1200 on single or dual monitors. HDMI video and audio can be extended with the correct adapter cable, although HDCP and CEC are not supported. The LV 4000 also supports a comprehensive range of peripherals including graphics tablets, touchscreens, jog shuttles, joysticks, 3D explorers, CD audio, USB mass storage, keyboard and mouse and other USB devices.

Avocent LV 4010P KVM Extender
Physical Characteristics
Weight
.7
Weight
.32
Height
1
Height
26
Width
4.7
Width
120
Depth
3
Depth
75
Technical Specifications
Video Connection
LV4010 Transmitter 1 x DVI-D
Video Resolution
Up to1920x1200 @60Hz /1080p
Power Supply(s)
1 x Power Supply
Input Power (Maximum)
.4 A
USB ports
1 x USB type B
USB Hub Support
USB 1.1 and USB 2.0
Operating Temperature
32° to 104°F (0° to 40°C)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location