The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

Liebert® GXT5, 750 VA - 20 kVA

Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible deployment system. It protects critical equipment from all power disturbances due to blackouts, brownouts, saps, surges or noise interference.

Find Sales Contact Get Brochure Runtime Tool
Best Suited For:
  • Education
  • Banking, Financial and Insurance
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Transportation
Warranty: Two-year standard and extended warranty protection

Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible deployment system. It protects critical equipment from all power disturbances due to blackouts, brownouts, saps, surges or noise interference. Scalable runtime option with matching auto-detection external battery cabinets offer additional flexibility when extended uninterrupted power is required. User friendly LCD interface as well as full network management capability, including configuration and remote updates, make this system easy to deploy and simple to maintain. With market leading efficiency and unity power factor operation, the Liebert® GXT5 will fill your critical applications needs.

Benefits

Designed for high availability
User friendly operation and installation
Longer life time and run-time of the batteries
Optimized energy and capacity management
Seamless connectivity
 

Features

Capability for parallel/redundant operation (10kVA)
Integrated batteries and easy to install, configure and operate
New RDU101 SNMP/webcard with advanced features
Compatibility with environmental sensors
Integrated dry-contacts and configurable definition
DCIM compatible: Power Insight
Energy Star® 2.0 certified
Programmable output sockets for optimum battery usage

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Partner Login

Language & Location