Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

The complete network
closet solution

Now with up to 50% off Vertiv™ SmartCloset™
featuring a Vertiv Rack with PDU and UPS option

Vertiv™ SmartCloset™: SmartCloset is the new standalone self-contained rack from Vertiv, along with inbuilt power and cooling. It facilitates the housing and trouble-free installation of active IT equipment like switches, routers, servers and so on – for which, an open environment is not conducive for healthy performance. It is suitable for any location like factories, warehouses, branch offices and retail stores where ambient conditions and temperatures are not in control; and also where dust and dirt are common.

Special offer!

Get up to 50% discount on the Vertiv™ SmartCloset™.
Use promo code SMARTCLOSET50 to save big!
Qualifying SKUs TERMS AND CONDITIONS

800x450_Smart Closet Price promotion

TO GET THE OFFER, SUBMIT A SOLUTION THROUGH VERTIV SOLUTION DESIGNER USING THE QUALIFYING SMARTCLOSET PART NUMBERS

1300x500_Landing-Page-Infographic-SmartCabinetID-VSD-EN-EMEA.jpg

Benefits and FAQs

Vertiv™ SmartCloset™ benefits
  • The air conditioner capacity is designed considering only rack equipment load and rack volume, thus saving on both capital and operating costs.
  • A single rack for housing both power and active equipment offers lesser footprint and saves on critical space area.
  • Application – As IT equipment is designed to run 24x7 and typically dissipate sensible heat load, Smart Closet is exclusively designed for such applications to deliver maximum efficiency.
  • (Optional feature) Rack environment monitoring like temperature, humidity, door sensor, smoke sensor, etc.
  • The air conditioner comes with HP/LP switch and Under/Over voltage protection for sites at remote locations and with high voltage fluctuations.
FAQs

Q: Is there a limit to how many units of Vertiv™ SmartCloset™ unit I can purchase within this promotion?

No, there is no limit to the number of units you can purchase.

Q: Do I need to submit any reports or invoices?

No, Vertiv will handle this process using the details provided in your Deal Registration form and Solution Design Quote.

Q: Am I eligible to participate in this promotion?

Yes, this promotion is available to all partners who sign up to the Vertiv Partner Program to access deal registration and Vertiv Solution designer tool.

Q: How do I submit a Vertiv Solution Designer request?

For further details please review the training here Vertiv Solution Designer training. Or contact your local Vertiv Applications Engineer.

Partner Login

Language & Location