Vertiv™ SmartCabinet™ ID: Your all-in-one micro data center built for tough environments. With an IP54-rated design, it shields critical systems from dust and humidity, extending equipment life and ensuring peak performance. Its pre-integrated cooling module offers scalable 3.5 or 7.0kW cooling capacity, maximizing full rack U-space for seamless IT deployment. Built to perform, wherever you need it.
Special offer!
Get up to 50% discount on the Vertiv™ SmartCabinet™ ID and Condenser with Service Options. Use promo code SMARTCABINETID50 to save big!
* The service discount is applicable in the following specified EMEA countries: Germany, Austria, Switzerland, Belgium, Netherlands, Luxembourg, Italy, Spain, France, UK, Ireland, Turkey, Poland, Estonia, Lithuania, Latvia, Czech Republic, Slovakia, Hungary, Romania, Bulgaria, Slovenia, Croatia, Greece, Cyprus, Malta.
Qualifying SKUs TERMS AND CONDITIONS
To get the offer, submit a solution through vertiv solution designer using the qualifying Smartcabinet ID and Low Ambient Condenser SKUs
Benefits and FAQs
Smart Cabinet ID benefits
- Simplifies IT management in harsh applications with an all-in-one micro data center solution
- Easily deploys in days and can be installed in hours, saving time and money
- Reduce operational costs and increase IT reliability with a fully enclosed system increases cooling efficiency
- Provides environmental protection for sensitive equipment deployed in harsh conditions
- ntegrated cooling takes up zero rack U-space, allowing for more IT installation
- Built-in HMI (Human Machine Interface) display with communication capabilities allows for local or remote monitoring and control
- Outdoor heat rejection ensures proper temperature control inside the rack with outdoor heat rejection. And with the option to mount the condenser on the roof of the rack, added flexibility is built in.
- Ensure high system availability with uninterrupted backup power with the optional Vertiv™ Liebert® GXT5 UPS
FAQs
Q: Is there a limit to how many units of Vertiv Smart Cabinet ID and Low Ambient Condenser unit I can purchase within this promotion?
No, there is no limit to the number of units you can purchase. However, to qualify for the discount, both the SmartCabinet ID and condenser must be purchased together.
Q: Do I need to submit any reports or invoices?
No, Vertiv will handle this process using the details provided in your Deal Registration form and Solution Design Quote.
Q: Am I eligible to participate in this promotion?
Yes, this promotion is available to all partners who sign up to the Vertiv Partner Program to access deal registration and Vertiv Solution designer tool.
Q: How do I submit a Vertiv Solution Designer request?
For further details please review the training here Vertiv Solution Designer training. Or contact your local Vertiv Applications Engineer.