The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

VRX-45U2436-B-SQM6

The Vertiv™ Frame Rack Variable VRX-45U2436-B-SQM6 is built for flexibility to adapt with evolving IT, network, and edge infrastructure needs. Its adjustable side rails, configurable in 1-inch increments, support a wide range of equipment without costly reconfigurations. This 45U rack features 3/8” sq. (M6) channels with RMU markings for 19” and 23” equipment mounting and a 2,500-lb. weight capacity. It is also UL2416-compliant, meeting standards for structural load, electrical grounding, and fire protection.

Get Brochure
Key Benefits
  • SCALABLE BY DESIGN: Its modular construction allows standalone racks or multi-rack row deployments, accommodating infrastructure growth without added investment.
  • RELIABLE ARCHITECTURE: It comes in a 45U rack configuration to match your physical environment requirements.
  • BROAD EQUIPMENT COMPATIBILITY: It supports 19" and 23" EIA mounting, enabling a single rack solution to cover diverse IT, telecom, and structured cabling equipment.
  • INFRASTRUCTURE FUTURE-PROOFING: Its adjustable depth in 1" increments eliminates the need for replacement racks as equipment profiles change, protecting capital investment over time.
  • SAFETY COMPLIANCE: It complies with UL2416 and RoHS II, meeting safety and environmental standards required for data center, telecom, and enterprise deployments.
Best Suited For:
  • Data Center/Colocation/Hosting
  • IT Personnel
  • Telecom

Benefits

  • MAXIMIZED RACK UTILIZATION: The Flexible Mounting Profile keeps every RMU free for IT equipment by routing accessories and PDUs outside of standard mounting space.
  • SIMPLIFIED INSTALLATION: Its self-squaring assembly and flexible orientation options reduce set-up time and streamline deployment in any environment.
  • OPEN-FRAME AIRFLOW EFFICIENCY: Its open architecture promotes unrestricted airflow and thermal management across all installed equipment.
  • ADAPTABLE FOOTPRINT PLANNING: Its self-squaring frame is installed in toe-in or toe-out orientation, enabling flexible rack placement and row alignment in different facilities.
  • FLEXIBLE CABLE ROUTING: Its top mounting pattern accepts cable runway directly or via ladder rack brackets, supporting multiple overhead cabling approaches.

Features

  • ADJUSTABLE SIDE RAILS: It delivers variable rack depth in 1" increments, enabling precise configuration to match any equipment size without structural modification.
  • FLEXIBLE MOUNTING PROFILE: Its front, rear, and side rail channels accept fingers, D-rings, and PDU brackets without occupying a single rack mount unit.
  • SELF-SQUARING ASSEMBLY: It supports toe-in or toe-out installation, reducing set-up time and providing structural integrity in any rack configuration.
  • 3/8″ SQ. (M6) CHANNELS: Its RMU-marked channels support 19" and 23" equipment for flexible IT, telecom, and cabling integration.
  • OPTIONAL ¼ TURN D RINGS: These mount horizontally or vertically, providing multi-directional cable retention across any square hole position.

The Vertiv™ Frame Rack Variable offers #12-24 tapped or 3/8" sq. (M6) mounting options with RMU markings for both 19" and 23" equipment, allowing faster installation and broad equipment compatibility. Its flexible mounting profile (FMP) supports optional finger and D-ring mounts, along with PDU and cable management installations, without consuming rack mount space. The top mounting pattern accepts cable runway directly or via ladder rack brackets for greater cabling versatility. Modular and scalable, the Vertiv™ Frame Rack Variable supports evolving standalone or multi-rack row deployments.

VRX-45U2436-B-SQM6
Physical Characteristics
Height
84
Height
2133.6
Width
24
Width
609.6
Depth
24-36
Depth
609.6-914.5
Power Description
Load Rating
2501 lb.
Test Certificates
UL2416, RoHS II

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location