Vertiv™ Frame Rack Variable, Adjustable-Depth Open Frame, 45-59U, 2500 lb. Weight Capacity, 19"/23" EIA Assembly, UL2416, RoHS II
The Vertiv™ Frame Rack Variable is built for flexibility to adapt with your evolving It, network, and edge infrastructure needs. Its adjustable side rails, configurable in 1-inch increments, support a wide range of equipment without the need for costly reconfigurations. Available in 45U, 52U, and 59U and supporting 2,500-lb. weight capacity, it accommodates specific deployment requirements. This rack is also UL2416-compliant, meeting safety standards for structural load, electrical grounding, and fire protection.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- IT Personnel
- Telecom
Vertiv™ Frame Rack Variable, Adjustable-Depth Open Frame, 45-59U, 2500 lb. Weight Capacity, 19"/23" EIA Assembly, UL2416, RoHS II
The Vertiv™ Frame Rack Variable is built for flexibility to adapt with your evolving It, network, and edge infrastructure needs. Its adjustable side rails, configurable in 1-inch increments, support a wide range of equipment without the need for costly reconfigurations. Available in 45U, 52U, and 59U and supporting 2,500-lb. weight capacity, it accommodates specific deployment requirements. This rack is also UL2416-compliant, meeting safety standards for structural load, electrical grounding, and fire protection.
- Data Center/Colocation/Hosting
- IT Personnel
- Telecom
Specifications
The Vertiv™ Frame Rack Variable offers #12-24 tapped or 3/8" sq. (M6) mounting options with RMU markings for both 19" and 23" equipment, allowing faster installation and broad equipment compatibility. Its flexible mounting profile (FMP) supports optional finger and D-ring mounts, along with PDU and cable management installations, without consuming rack mount space. The top mounting pattern accepts cable runway directly or via ladder rack brackets for greater cabling versatility. Modular and scalable, the Vertiv™ Frame Rack Variable supports evolving standalone or multi-rack row deployments.
|
VRX-45U2436-B-1224
|
||||||
|---|---|---|---|---|---|---|
| Rack | 45U | 24-36 inches | 84 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-45U2436-B-SQM6
|
||||||
| Rack | 45U | 24-36 inches | 84 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-45U2436-W-1224
|
||||||
| Rack | 45U | 24-36 inches | 84 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-45U2436-W-SQM6
|
||||||
| Rack | 45U | 24-36 inches | 84 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-52U2436-B-1224
|
||||||
| Ra | 52U | 24-36 inches | 24-36 inches | 96.25 | 24 | 24-36 |
| See more product information | ||||||
|
VRX-52U2436-B-SQM6
|
||||||
| Rack | 52U | 24-36 inches | 96.25 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-52U2436-W-1224
|
||||||
| Rack | 52U | 24-36 inches | 96.25 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-52U2436-W-SQM6
|
||||||
| Rack | 52U | 24-36 inches | 96.25 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-59U2436-B-1224
|
||||||
| 59U | 59U | 24-36 inches | 108.5 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-59U2436-B-SQM6
|
||||||
| Rack | 59U | 24-36 inches | 108.5 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-59U2436-W-1224
|
||||||
| Rack | 59U | 24-36 inches | 108.5 | 24 | 24-36 | |
| See more product information | ||||||
|
VRX-59U2436-W-SQM6
|
||||||
| Rack | 59U | 24-36 inches | 108.5 | 24 | 24-36 | |
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.