Vertiv Open Rack 4-Post
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv Open Rack 4-Post
Specifications
|
Vertiv™ Frame Rack 4-Post 4P-45U24-B-1224, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, #12-24 Tapped Uprights, UL 2416
|
||||
|---|---|---|---|---|
| Rack | 45 | 84 in | 20 in | 24 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U24-B-SQM6, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, 3/8″ sq. (M6) Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 24 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U29-B-1224, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, #12-24 Tapped Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 29 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U29-B-SQM6, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, 3/8″ sq. (M6) Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 29 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U32-B-1224, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, #12-24 Tapped Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 32 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U32-B-SQM6, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, 3/8″ sq. (M6) Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 32 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U36-B-1224, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, #12-24 Tapped Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 36 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U36-B-SQM6, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, 3/8″ sq. (M6) Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 36 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U42-B-1224, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, #12-24 Tapped Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 42 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4P-45U42-B-SQM6, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, 3/8″ sq. (M6) Uprights, UL 2416
|
||||
| Rack | 45 | 84 in | 20 in | 42 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4PHD29, Open-Frame IT Structure, 42 RMU, 2000 lb. Weight Capacity, 3/8″ sq. (M6) Mounting, UL 2416
|
||||
| Rack | 42 | 80.5 in | 20.56 in | 29 in |
| See more product information | ||||
|
Vertiv™ Frame Rack 4-Post 4PHD29-C, Open-Frame IT Structure, 42 RMU, 750 lb. Weight Capacity, 3/8″ sq. (M6) Mounting, UL 2416
|
||||
| Rack | 42 | 80.5 in | 20.56 in | 29 in |
| See more product information |
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.