The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ Frame Rack 4-Post 4P-45U24-B-SQM6, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, 3/8″ sq. (M6) Uprights, UL 2416

The Vertiv™ Frame Rack 4-Post 4P-45U24-B-SQM6 is an effortless, open-frame solution for server applications. It uses 3/8″ sq. (M6) uprights, providing versatile compatibility with a wide range of server equipment. With 45-RMU capacity, it optimizes vertical space to securely support rack-mount equipment. It supports up to 1,500-lb. weight capacity and features an open design for efficient airflow, access, and cable management. It also complies with UL 2416 standards, meeting industry safety requirements and delivering dependable performance in enterprise and edge IT environments.

Find Sales Contact Get Brochure
Key Benefits
SUPERIOR WEIGHT DISTRIBUTION: Its front and rear rail evenly balances heavy loads, reducing strain and preventing sagging or tipping. WIDE EQUIPMENT COMPATIBILITY: It supports up to 1,500 lbs., accommodating a broad range of rack-mounted devices with reliable stability. INDUSTRY-STANDARD FRAME: Its 19” EIA configuration enables extensive compatibility, allowing servers, switches, and routers to integrate easily across different vendors. STABLE INSTALLATION: It includes rack mount hardware for secure, reliable equipment mounting and long-term performance. UL-2416 COMPLIANT: It meets industry safety standards, providing reliable and secure deployment in enterprise and IT environments.

Benefits

HARDWARE VERSATILITY: It delivers flexible hardware compatibility, easy component replacement with cage nuts, and precise equipment positioning for efficient installation and maintenance. EFFICIENT ACCESSIBILITY: Its open-frame design provides full, multi-side access for faster installation, simplified maintenance, and streamlined cable management. NATURAL AIRFLOW: It enhances natural cooling, improving heat dissipation for high-performance and reliability.

Features

3/8″ SQUARE (M6) UPRIGHTS: It supports wide equipment compatibility and fast integration with clip-on rails, shelves, and quick-release hardware for flexible installation. RACK MOUNT HARDWARE: It securely fastens and organizes IT and AV equipment within the rack to optimize space, improve cooling airflow, enhance equipment security, and streamline centralized cable management. COLD-ROLLED STEEL CONSTRUCTION: It delivers high strength and rigidity for heavy loads, as well as superior impact resistance and cost efficiency for durable, long-term deployments.

Vertiv™ Frame Rack 4-Post 4P-45U24-B-SQM6, Open-Frame IT Structure, 45 RMU, 1500 lb. Weight Capacity, 19” EIA, 3/8″ sq. (M6) Uprights, UL 2416
Physical Characteristics
Height
84 in
Height
2133.6 mm
Width
20 in
Width
508 mm
Depth
24 in
Depth
609.6 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location