The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Frame Rack 2-Post, Open-Frame IT Structure, 45 RMU, 84"H x 20"W x 3"D, 1500 lb. Weight Capacity, 19” EIA, #12-24 Tapped Uprights, UL 2416

The Vertiv™ Frame Rack 2-Post is a compact, open-frame solution for network, telecom, and IT equipment in space-constrained environments. With 45-RMU capacity and a 14-inch footprint, it maximizes vertical space while minimizing floor use. It supports up to 1,500-lb. weight capacity and features an open design for efficient airflow, access, and cable management. It also complies with UL 2416 standards, meeting industry safety requirements and delivering dependable performance in enterprise and edge IT environments.

Key Benefits
  • DURABLE DESIGN: Its aluminum construction provides a lightweight and long-lasting structure for IT equipment.
  • MINIMIZED FOOTPRINT: Its compact 14” footprint reduces floor space usage, making it ideal for space-constrained environments.
  • WIDE EQUIPMENT COMPATIBILITY: It supports up to 1,500 lbs., accommodating a broad range of rack-mounted devices with reliable stability.
  • INDUSTRY-STANDARD FRAME: Its 19” EIA configuration enables extensive compatibility, allowing servers, switches, and routers to integrate easily across different vendors.
  • UL-2416 COMPLIANT: It meets industry safety standards, providing reliable and secure deployment in enterprise and IT environments.

Model Specifications Overview
VCMX-52U-1012FO-B
96.25   10   12  

Benefits

  • FAST DEPLOYMENT: Its pre-threaded holes cut down installation times by allowing direct equipment mounting without cage nuts.
  • STABLE INSTALLATION: It supports secure mounting and organized integration of servers, network switches, and AV equipment.
  • ENHANCED GROUNDING & SAFETY COMPLIANCE: It delivers greater mechanical stability, improved electrical continuity, and anti-rotation performance for more secure and reliable grounding.
  • EFFICIENT ACCESSIBILITY: Its open-frame design provides full, multi-side access for faster installation, simplified maintenance, and streamlined cable management.

Features

  • ANODIZED ALUMINUM FINISH: It boasts a superior, scratch-resistant surface that provides long-lasting appearance and reliability.
  • #12-24 TAPPED UPRIGHTS: It allows faster, tool-efficient installation with secure mounting, eliminating cage nuts and reducing risk of thread damage.
  • RACK MOUNT HARDWARE: It enables secure, stable installation for dependable equipment support and long-term performance.
  • DOUBLE HOLE BONDING LUG: It provides secure, anti-rotation grounding for enhanced safety and reliable electrical connectivity.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location