The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

VCMX-52U-1012FO-B

The Vertiv™ Frame Rack Vertical Cable Manager Compact (VCMX-52U-1012FO-B) is a 52U, 96.25"H x 10"W x 12"D front only channel manager. It features a recessed mounting design that reduces floor space requirements to 6-inches while providing a 10-inch channel width. The unit combines a durable metal channel with 7-inch-deep plastic fingers and includes a dual-hinged metal door for left- or right-hand access. Obround holes support cinch strap cable securing, while multiple vertical keyhole patterns allow button-mount PDU integration. This black vertical cable manager is compatible with Vertiv™ Frame Rack models.

Key Benefits
  • EFFICIENT CABLE CONTROL: Organizes and protects vertical cable runs for a clean, professional rack appearance.
  • FRONT-ONLY ACCESS: Streamlined design with front channel and dual-hinged metal door for easy maintenance and visibility.
  • DURABLE CONSTRUCTION: Heavy-duty metal channel with 7"D plastic fingers provides lasting strength and cable support.
  • SEAMLESS INTEGRATION: It is designed for use with Vertiv Frame Rack, Vertiv Frame Essential, and Vertiv Frame Rack Variable racks for a unified system layout.
  • INSTALLATION FLEXIBILITY: The recessed mounting option is available with 6" spacing to fit varied rack configurations.

Benefits

  • FLEXIBLE CABLE SECURING: Obround pattern keeps cables neatly organied and secured by supporting the use of cinch straps within the channel.
  • INTEGRATED POWER DISTRIBUTION: It enables mounting of button-mount PDUs within the channel for more organized power distribution.
  • BROAD RACK COMPATIBILITY: The Vertiv Frame Rack Vertical Cable Manager Compact works across multiple rack types for flexible deployment.

Features

  • RECESSED MOUNTING DESIGN: This black, vertical cable manager mounts at a 6-inch depth with a 10-inch channel width.
  • OBROUND MOUNTING PATTERN: The obround holes along the channel allows for cinch strap attachment.
  • KEYHOLE PDU MOUNTING PATTERN: It includes multiple vertical keyhole patterns for button-mount PDUs.
  • FULLY ASSEMBLED DELIVERY: It ships fully assembled as part of the front-only configuration.

The Vertiv™ Frame Rack Vertical Cable Manager Compact (VCMX) is compatible with Vertiv™ Frame Rack, Vertiv™ Frame Essential, and Vertiv™ Frame Rack Variable models, giving you broad deployment and flexibility across your rack environment. The Vertiv Frame Rack VCMX ships fully assembled, so your team can complete installation without additional prep work.

VCMX-52U-1012FO-B
Physical Characteristics
Height
96.25
Height
2444.75
Width
10
Width
254
Depth
12
Depth
304.8

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location