Vertiv™ PowerStation 3100 RPP: High-Density Remote Power Panel, 600A to 1,200A
The Vertiv™ PowerStation 3100 Remote Power Panel (RPP) delivers high-density power distribution for AI and HPC environments. It packs 600A to 1,200A inputs and up to 22 three-pole molded case circuit breakers into a compact 38" x 16" footprint. It features revenue-grade metering and per-circuit intelligence for full load visibility. A branch-level shunt trip allows remote isolation. Pre-tested and certified, the unit deploys side-by-side, back-to-back, wall-mounted, or standalone.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
Vertiv™ PowerStation 3100 RPP: High-Density Remote Power Panel, 600A to 1,200A
The Vertiv™ PowerStation 3100 Remote Power Panel (RPP) delivers high-density power distribution for AI and HPC environments. It packs 600A to 1,200A inputs and up to 22 three-pole molded case circuit breakers into a compact 38" x 16" footprint. It features revenue-grade metering and per-circuit intelligence for full load visibility. A branch-level shunt trip allows remote isolation. Pre-tested and certified, the unit deploys side-by-side, back-to-back, wall-mounted, or standalone.
- Data Center/Colocation/Hosting
Specifications
The Vertiv™ PowerStation 3100 RPP is designed for neocloud operators, cloud service providers, and multi-tenant colocation facilities. Integrated with Vertiv™ Liebert® DPM, it delivers branch-level metering with up to 0.5% accuracy. Its custom busbar architecture and molded-case circuit breakers (MCCBs) support full ampacity in a compact footprint. Front-only service access and top cable entry simplify installation and maintenance.
|
Vertiv™ PowerStation 3100 RPP 600 Amp
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 600 Amps | 415 - 480 Volts | 240 - 277 Volts | Hard Wired | Room, Row | 90 in | 38 in | 16 in | 814 lb |
| See more product information | ||||||||
|
Vertiv™ PowerStation 3100 RPP 800 Amp
|
||||||||
| 800 Amps | 415 - 480 Volts | 240 - 277 Volts | Hard Wired | Room, Row | 90 in | 38 in | 16 in | 814 lb |
| See more product information | ||||||||
|
Vertiv™ PowerStation 3100 RPP 1,000 Amp
|
||||||||
| 1,000 Amps | 415 - 480 Volts | 240 - 277 Volts | Hard Wired | Room, Row | 90 in | 38 in | 16 in | 814 lb |
| See more product information | ||||||||
|
Vertiv™ PowerStation 3100 RPP 1,200 Amp
|
||||||||
| 1,200 Amps | 415 - 480 Volts | 240 - 277 Volts | Hard Wired | Room, Row | 90 in | 38 in | 16 in | 814 lb |
| See more product information |
Benefits
- ELIMINATE CUSTOM SWITCHGEAR COMPLEXITY: The unit arrives as a complete, pre-certified assembly with no per-project engineering drawings, no one-off certification, and no custom coordination studies. Teams order a catalog SKU, receive a tested unit, and commission it on site.
- COORDINATE SELECTIVELY WITHOUT EXTERNAL ENGINEERING: Built-in adjustable LSI electronic trip units support selective coordination in high-fault-current environments.
- CONTROL AND ISOLATE AT THE BRANCH: Every branch breaker accepts a 24VDC shunt trip for remote circuit isolation, integration with optical arc detection, load-shedding during AI training runs, and NFPA 70E maintenance procedures without entering the arc-flash boundary.
- STANDARDIZE ON ONE PLATFORM: All four ratings share the same 90 x 38 x 16-inch enclosure, simplifying procurement, reducing spare-parts inventory, and allowing teams to deploy different ratings across a campus without the need to manage multiple products.
- VALIDATE POWER QUALITY AT COMMISSIONING: Event-triggered waveform capture records sub-cycle disturbances with NTP-synchronized timestamps, logging up to 1,000 events at 1ms precision for GPU-cluster validation and time-stamped billing evidence.
Features
- MCCB TECHNOLOGY: With built-in MCCB technology and an adjustable electronic trip unit, this RPP delivers higher power levels than miniature circuit breakers and holds up to 22 three-pole breakers rated 60A, 100A, or 150A at 35kA AIC.
- SCALABLE CURRENT RATING: It delivers scalable current ratings: 600A, 800A, 1,000A, and 1,200A on a single platform, with a 100%-rated main breaker at 65kA AIC and no derating at full load.
- REVENUE-GRADE METERING: With Vertiv™ Liebert® DPM metering, it delivers 0.5%-accurate, revenue-grade measurement at both input and branch-circuit levels with individual current transformers on every branch and power-quality waveform capture.
- 9-INCH COLOR TOUCHSCREEN HMI: The unit features a 9-inch color touchscreen HMI with a one-line diagram, communicates natively over Modbus TCP, SNMP, and BACnet IP, and sends notifications via HTTPS, email, or SMS.
- EASY DEPLOYMENT: It features front-only service access with no rear clearance, top cable entry with conduit openings, an IBC-validated UBC Zone 3 seismic rating, and side-by-side, back-to-back, wall-mounted, and standalone deployment.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.