The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ PowerStation 3100 RPP 800 Amp

The Vertiv™ PowerStation 3100 Remote Power Panel (RPP) 800 Amp delivers high-density power distribution for AI and HPC environments. It packs 800A input and up to 22 three-pole molded case circuit breakers into a compact 38" x 16" footprint. It features revenue-grade metering and per-circuit intelligence for full load visibility. A branch-level shunt trip allows remote isolation. Pre-tested and certified, the unit deploys side-by-side, back-to-back, wall-mounted, or standalone.

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
  • SCALABLE AMPACITY RANGE: It delivers scalable current ratings: 600A, 800A, 1,000A, and 1,200A on a single platform.
  • POWER QUALITY METERING WITH WAVEFORM CAPTURE: It features event-triggered recording of sub-cycle disturbances, complete with NTP-synchronized timestamps for accurate event sequencing.
  • FRONT-ONLY SERVICE ACCESS: It features front-only service access with no rear clearance, preserving aisle space in dense row deployments.
  • UP TO 22 THREE-POLE MCCBS WITH OUTPUTS CONFIGURABLE TO A MAX OF 150A PER CIRCUIT: The unit allows you to maximize power quality and system availability.
  • 100%-RATED MAIN BREAKER AT 65kA AIC, NO DERATING AT FULL LOAD: This delivers premium power quality protection and maximum uptime for your critical operations.
Best Suited For:
  • Data Center/Colocation/Hosting
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

  • ELIMINATE CUSTOM SWITCHGEAR COMPLEXITY: The unit arrives as a complete, pre-certified assembly with no per-project engineering drawings, no one-off certification, and no custom coordination studies. Teams order a catalog SKU, receive a tested unit, and commission it on site.
  • COORDINATE SELECTIVELY WITHOUT EXTERNAL ENGINEERING: Built-in adjustable LSI electronic trip units support selective coordination in high-fault-current environments.
  • CONTROL AND ISOLATE AT THE BRANCH: Every branch breaker accepts a 24VDC shunt trip for remote circuit isolation, integration with optical arc detection, load-shedding during AI training runs, and NFPA 70E maintenance procedures without entering the arc-flash boundary.
  • STANDARDIZE ON ONE PLATFORM: All four ratings share the same 90 x 38 x 16-inch enclosure, simplifying procurement, reducing spare-parts inventory, and allowing teams to deploy different ratings across a campus without the need to manage multiple products.
  • VALIDATE POWER QUALITY AT COMMISSIONING: Event-triggered waveform capture records sub-cycle disturbances with NTP-synchronized timestamps, logging up to 1,000 events at 1ms precision for GPU-cluster validation and time-stamped billing evidence.

Features

  • MCCB TECHNOLOGY: With built-in MCCB technology and an adjustable electronic trip unit, this RPP delivers higher power levels than miniature circuit breakers and holds up to 22 three-pole breakers rated 60A, 100A, or 150A at 35kA AIC.
  • SCALABLE CURRENT RATING: It offers an 800A rated current on a platform that also covers 600A, 1,000A, and 1,200A, with a 100%-rated main breaker at 65kA AIC and no derating at full load.
  • REVENUE-GRADE METERING: With Vertiv™ Liebert® DPM metering, it delivers 0.5%-accurate, revenue-grade measurement at both input and branch-circuit levels with individual current transformers on every branch and power-quality waveform capture.
  • 9-INCH COLOR TOUCHSCREEN HMI: The unit features a 9-inch color touchscreen HMI with a one-line diagram, communicates natively over Modbus TCP, SNMP, and BACnet IP, and sends notifications via HTTPS, email, or SMS.
  • EASY DEPLOYMENT: It features front-only service access with no rear clearance, top cable entry with conduit openings, an IBC-validated UBC Zone 3 seismic rating, and side-by-side, back-to-back, wall-mounted, and standalone deployment.

The Vertiv™ PowerStation 3100 RPP is designed for neocloud operators, cloud service providers, and multi-tenant colocation facilities. Integrated with Vertiv™ Liebert® DPM, it delivers branch-level metering with up to 0.5% accuracy. Its custom busbar architecture and molded-case circuit breakers (MCCBs) support full ampacity in a compact footprint. Front-only service access and top cable entry simplify installation and maintenance.

Vertiv™ PowerStation 3100 RPP 800 Amp
Product Overview
Distribution Options
Up to 22 x 3-pole MCCBs, 60A/100A/150A, 35kA or 65kA AIC. Breaker accessories: shunt trip (24VDC), auxiliary contacts, bell alarms, padlocks.
Power Description
Frequency
60 Hz
Input Breaker Rating
Molded Case Circuit Breaker: 800A 100% @ 65kA AIC. Adjustable LSIG electronic trip.
Interfaces/Ports
Interface Options
9-inch color touchscreen HMI, door-mounted, with one-line diagram. 2 x RJ-45 10/100 Mbit Ethernet. USB 2.0 diagnostic and configuration port. HTTPS browser interface.
Protocols
SNMP v1/v2c/v3, Modbus TCP/RTU, BACnet IP/MSTP
Control Panel
9-inch color touchscreen, door-mounted. One-line diagram, individual breaker status, equipment load level, and power quality data. Configuration import and export between units.
Service Access
Front only, no rear clearance required
Cable Access
Top only, up to 6 x 3 inch conduit openings. Conductors up to 500 kcmil.
Operational Conditions
Operating Temperature
0 to 40°C (32 to 104°F)
Physical Characteristics
Weight
814 lb
Weight
369.2 kg
Height
90 in
Height
2286 mm
Width
38 in
Width
965 mm
Depth
16 in
Depth
406 mm
Miscellaneous
General
Type 1 / NEMA 1 indoor enclosure. ICC-ES AC156 certified (IBC/CBC). Raised floor or slab compatible. 3-phase plus neutral, 100% rated neutral. Metering 0.5% accuracy with individual CTs per branch circuit. Event log up to 1,000 events at 1ms precision. Notifications by HTTPS, email (SMTP), or SMS.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures

Language & Location