The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ CoolChip Fluid Network

The Vertiv™ CoolChip Fluid Network is a purpose-built fluid distribution system supporting the growing thermal management demands of high-density compute environments. It includes in-rack and in-row manifold configurations, enabling flexible deployment across hyperscale, colocation, and enterprise data centers. It is the final link in Vertiv's thermal chain from the coolant distribution unit to the chip, providing consistent performance and modular scalability for advanced AI cooling needs.

Get Brochure
Key Benefits
  • RELIEABLY TESTED FOR QUALITY: Each row manifold assembly is flushed, passivated, pressure-tested, and sealed to provide superior cleanliness, corrosion resistance, and leak-free performance.​
  • ACCELERATED DEPLOYMENT: It simplifies processes through pre-configured, in-stock options and optimized designs that reduce complexity across planning, procurement, and installation stages.​
  • CONFIGURABLE DESIGN: It supports diverse deployment needs and adapts to evolving compute requirements through seamless component addition or reconfiguration.​
  • HIGH-DENSITY READY: It is engineered for high-performance, liquid-cooled environments, effectively meeting the demanding thermal requirements of AI, HPC, and GPU-dense compute workloads.​​
Best Suited For:
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Sales Engineers

The Vertiv™ CoolChip Fluid Network includes in-rack and in-row manifold configurations for efficient, direct-to-chip liquid cooling in high-density AI and HPC environments. Its flexible, quality-tested design enables seamless integration, rapid deployment, and scalability. It provides clean, reliable coolant distribution with stainless steel construction and customizable port options for tailored deployments. It is also compatible with Vertiv and third-party CDUs for streamlined integration and broader compatibility across data center environments.​

Model Specifications Overview
Vertiv™ CoolChip Fluid Network, Row Manifolds
N/A   N/A   N/A  
Vertiv™ CoolChip Fluid Network, Rack Manifolds
     

Benefits

  • 1-PHASE, DIRECT-TO-CHIP COOLING-COMPATIBLE: It is compatible with all 1-phase CDUs, supporting flexible and efficient thermal management.
  • MODULAR DESIGN: It enables rapid deployment and seamless integration across diverse facility layouts, cooling topologies, and evolving capacity requirements.
  • CUSTOMIZED LIQUID COOLING SOLUTION: It offers flexibility with multiple sizes and flow rates to meet diverse performance needs and facility requirements.​
  • EASY INSTALLATION: Quick disconnects and drain valve on in-rack manifolds enable fast setup, while expert support for in-row manifolds facilitates smooth commissioning and minimizes delays.​

Features

  • STAINLESS STEEL CONSTRUCTION: Its robust structure supports clean, leak-resistant operation for reliable performance and long-term use.
  • CONFIGURABLE CONNECTIONS: It offers multiple flow control valve, coupling, and flexible hose options to support application-specific configurations.​
  • DEPLOYMENT OPTIONS: It allows full design customization with modular frame configurations and integrated drip pans to meet your unique site architecture.​
  • FLEXIBLE INSTALLATION: The in-row manifolds enable versatile overhead or underfloor deployment setup for consistent and reliable operation.​

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS

Language & Location