The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert GXT3-J 800VA-3kVA

Liebert GXT3-J is a true on-line UPS that delivers continuous, high-quality AC power to connected equipment with no interruption when transferring to battery. It protects equipment from virtually all power disturbances caused by blackouts, brownouts, sags, surges or noise interference.

Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Features

True On-Line UPS designed to resolve all power problems
Tower/Rack (2U) Convertible for flexibility in a compact design (Optional rack-mounting kit RMKIT18-32 required for rack installation)
Multi-color LCD display that supports Japanese, the first in the world, displays UPS configuration, status, alarms, and events for easy viewing
Programmable outlets for flexible outlet controls in case of power outage
Green Mode for high efficiency (97%)
Bundled with Liebert MultiLinkTM software for automatic shutdown
User-configurable battery self test
Intelligent fan control to reduce power consumption and noises
Multiple communications available: RS-232, USB, and dry contact terminals (Dual PCs or Servers can be connected to single UPS via RS232 and USB)
Hot swappable batteries
IS-UNITY-SNMP (optional) for easy WEB/SNMP remote management
Liebert RDU (optional) for detailed management of UPS and environmental monitoring

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location