The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

GXT-6000RTPLUSN230

Online double conversion solution which offers power protection in an affordable, efficient system with deployment and operation flexibility.

Get Brochure

Features

True Online Double-Conversion
DSP technology guarantees high performance
Output power factor 1
50Hz/60Hz frequency converter mode
Emergency power off function (EPO)
Generator compatible
SNMP/USB/RS-232 communications
Adjustable battery numbers
Optional N+X parallel redundancy
Adjustable charging current via LCD panel
Supporting Hot Standby function

GXT-6000RTPLUSN230
Product Overview
Power Rating
6000 VA/ 6000 W
Input Voltage
208 / 220 / 230 / 240 VAC
Output Voltage
220 / 230 / 240 V (selectable)
Efficiency
98.5% ECO Mode
Weight
17 kgs
Height
88 mm
Width
438 mm
Depth
610 mm
Operational Conditions
Operating Temperature
20 – 90% RH @ 0-40°C (non- condensing)

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location