Vertiv™ PowerBoard Go
The Vertiv™ PowerBoard Go is a UL-certified, low-voltage switchboard designed to leverage datacenter expertise and advanced technology while reducing lead times and simplifying installation.This modular solution meets the highest performance standards, providing reliability and operator safety. It is also breaker-agnostic, offering a flexible power distribution system that supports dynamic critical IT infrastructures across multiple supplier options.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Manufacturing
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Transportation
Vertiv™ PowerBoard Go
The Vertiv™ PowerBoard Go is a UL-certified, low-voltage switchboard designed to leverage datacenter expertise and advanced technology while reducing lead times and simplifying installation.This modular solution meets the highest performance standards, providing reliability and operator safety. It is also breaker-agnostic, offering a flexible power distribution system that supports dynamic critical IT infrastructures across multiple supplier options.
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Manufacturing
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Transportation
Benefits
- CIRCUIT BREAKER-AGNOSTIC: It supports breakers from various manufacturers and generations, offering flexibility, interchangeability, and minimized downtime.
- REDUCED FOOTPRINT: Its modular design delivers an efficient switchboard solution in a compact form, saving valuable space without compromising performance.
- EASY INSTALLATION: It is shipped in sections for simple set-up, improved maneuverability, and hassle-free replacement.
- FLEXIBLE LIFTING OPTIONS: It saves time and effort on-site with top or bottom lifting points that simplify installation.
- COMPREHENSIVE WARRANTY SERVICE: It includes warranty coverage and preventive maintenance programs to provide long-term reliability and peace of mind.
Features
- VOLTAGE RATING UP TO 480V: It provides efficient, reliable, and safe power distribution for demanding commercial and industrial applications.
- 3-WIRE OR 4-WIRE CONFIGURATIONS: It enables flexibility, cost efficiency, and safe, reliable power, ideal for balanced industrial loads or mixed single- and three-phase applications.
- NEMA 1 OR NEMA 3R CONSTRUCTION: It is available in multiple configurations for secure indoor or outdoor applications.
- INBUILT CAPTIVE SPLICE PLATES: It simplifies installation and makes future expansion quick and hassle-free.
- TIN-PLATED ALUMINUM OR COPPER BUSWAY: It offers a protective barrier for superior corrosion resistance, improved contact reliability, and overall system longevity.
Specifications
The Vertiv™ PowerBoard Go is a high-performance, space-saving, and configurable switchboard for data center, industrial, and commercial applications. It delivers reliable power distribution while reducing project delays with up to 4000A capacity, breaker-agnostic flexibility, quick lead times, and indoor or outdoor use options. Its compact design and top or bottom lifting also enable faster deployment and lower installation costs.