The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ PowerIT Monitored rPDU – 277/480V, 30A VP4N30AT

The Vertiv PowerIT Monitored RPDU VP4N30AT is a 30A, 277/480V, 0U, vertical rack power distribution unit (rPDU) designed for high-capacity power distribution. It has (36) Saf-D-Grid Series 400 receptacles and a NEMA L22-30P plug providing 19.9kVA of power capacity. This device offers access to critical power usage data to evaluate energy usage trends and maximize uptime. It is integrated with Vertiv PowerIT Next-Generation IMD that allows users to monitor power data with its high-visibility LCD.

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
  • MONITORED PDU: The Vertiv™ PowerIT Monitored Rack PDU offers quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
  • HIGH-CAPACITY POWER SUPPORT: High-density models that can go up to 277V/480V provide expanded power delivery for advanced compute workloads and growing rack densities.
  • NEXT-GENERATION IMD: Easily see your data with the 128x128 high-contrast LCD. It has an internal orientation sensor that intelligently adjusts the screen based on horizontal or vertical installation.
  • SAFEGUARDS DATA: The enhanced security helps protect your data and operations. It features secure boot that utilizes a hardware-based trust anchor. It has a redundant power-sharing port that connects two IMDs in the rack and provides backup power.
  • TESTED & BACKED FOR RELIABILITY: Every unit is individually tested for functionality and compliance (UL, RoHS, TAA) and includes a standard five-year limited warranty.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale
  • Transportation
Warranty: Vertiv™ PowerIT Monitored Rack PDU comes with a standard five-year limited warranty.

Benefits

  • REAL-TIME POWER MONITORING: The unit delivers reliable power distribution and supports both local and remote monitoring options, giving teams fast access to critical energy-use data to evaluate trends and maintain uptime.
  • ENVIRONMENTAL AWARENESS: Built-in environmental monitoring capabilities provide immediate insight into temperature and humidity conditions to help prevent climate-related equipment issues and avoid unplanned downtime.
  • UPGRADEABLE MONITORING MODULE: The hot-swappable monitoring device can be upgraded at any time, allowing organizations to adopt new technologies or adjust to evolving requirements without replacing the entire rPDU.
  • SECURE POWER CONNECTIONS: Select models include U-Lock receptacles that secure power cords firmly in place to reduce the risk of accidental disconnections during maintenance or high-traffic activity.
  • SIMPLE PHASE IDENTIFICATION: Color-coded receptacles available on select units help simplify circuit identification and phase balancing for faster, more accurate power management.
  • OUTLET VISIBILITY: Outlet-level monitoring options provide granular visibility into the power usage of individual devices, enabling more precise load management and capacity planning.
  • SAFETY COMPLIANCE: North American units are UL listed in accordance with common data center and insurance provider requirements.
  • PRE-INTEGRATED RPDU SETUP: Users can save time and reduce deployment costs by choosing rPDUs that are pre-integrated with Vertiv VR Racks; contact your local Vertiv representative for configuration support.

Features

  • UPGRADEABLE MONITORING MODULE: The hot-swappable, upgradeable monitoring device allows users to enhance functionality without replacing the entire rPDU.
  • POWER MONITORING: Local and remote monitoring provide highly accurate power measurements (±1% per ANSI and IEC standards) for dependable energy-use visibility.
  • ENVIRONMENTAL SENSOR SUPPORT: Optional environmental sensors enable temperature and humidity monitoring to help prevent climate-related equipment issues.
  • HIGH-TEMPERATURE OPERATION: High-temperature 60°C models are engineered to operate reliably in heat-intensive environments.
  • COLOR-CODED U-LOCKS: Select units feature color-coded U-Lock receptacles that secure power cords and provide instant circuit identification.
  • FORM FACTORS: Vertical and horizontal rackmount options make it easy to deploy the rPDU in a wide range of rack configurations.
  • FLEXIBLE CONFIGURATIONS: Multiple electrical and receptacle configurations offer the flexibility to support diverse power distribution requirements.
  • EASY INSTALLATION: Included mounting brackets enable quick, straightforward installation in standard racks and cabinets.

Vertiv™ PowerIT Monitored rPDUs are built for adaptable deployment, offering diverse outlet types, plug options, chassis colors, and cord lengths to accommodate a wide range of rack environments. Designed to support an extensive spectrum of power architectures, models include standard configurations, high density options, and high-capacity units. With broad global voltage compatibility and durable construction, it’s easy to align each rack with the right power configuration.

Vertiv™ PowerIT Monitored rPDU – 277/480V, 30A VP4N30AT
Product Overview
Capacity
30A
Input Voltage Range
277/480V
Output Voltage Range
277V
Output Options
36 Saf-D-Grid Series 400
Location
Vertical
Physical Characteristics
Weight
30 lbs
Weight
13.6 kg
Height
2.6 in
Height
66 mm
Width
2 in
Width
50.8 mm
Depth
72 in
Depth
1828 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
PORTALS
Partner Login

Language & Location