The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Liebert® EFC Indirect Evaporative Freecooling System:
Setting Records for Thermal Performance
Colocation and cloud hosting data center managers are seeking cooling solutions that help them save money, reduce risks and make it easier to manage their facilities. With the Liebert® EFC 400kW system, Vertiv™ has taken freecooling innovation to the highest level, setting new records for cooling performance.
  • Teamwork algorithms to coordinate operation of multiple units for maximum efficiency and protection
  • Self-healing control routines to avoid reaching dangerous thresholds
  • Cost saving advanced control algorithms that automatically selects the best combination of water and electricity usage based on input costs
  • Independent control of capacity and temperature for optimal annual effciency
  • Air leakage less than 0.1%, greatly reducing need for extra capacity for makeup air
  • Up to 85% effective heat transfer in dry mode for less annual water consumption
  • Mechanical PUE as low as 1.03
  • Cooling to within 3 degree of wet bulb temperature to maximize economization hours and minimize or eliminate the need for mechanical refrigeration
  •  
  •  

Download the Infographic (PDF)

Related Articles

PORTALS
Partner Login

Language & Location