The page you're viewing is for English (ASIA) region.

The page you're viewing is for English (ASIA) region.

Product Family

Liebert® VIC

Liebert VIC solution is empowering the full computing potential with immersion cooling technology; where, servers are installed vertically in horizontal racks filled with a dielectric coolant, which is an excellent conductor of heat, but not of electricity. The coolant circulates between the racks and a coolant distribution unit (CDU) connected to a warm water loop, which may use a cooling tower or dry cooler, or a chiller return line, as the final form of heat removal.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Telecom
  • Retail and Wholesale
  • Manufacturing

Features

Liebert® VIC Liquid Immersion Cooling Enables You to:
Scale easily, cost-effectively — and limitlessly
Increase cooling capacity up to 100 kW with warm water at 35 °C (95 °F)
Achieve PUE approximately 1.05
Liebert VIC solution delivers optimum results with the help of ElectroSafe Dielectric Liquid Coolants:
 An odorless, non-toxic, single phase coolant that is both electrically and chemically Inert
Does not need to be replaced over the life of the data center
National Fire Prevention Association (NFPA) 704 Diamond rates ElectroSafe as a 0-1-0 substance. This means that it poses no health hazard, has a high flash point, and is stable even under fire exposure conditions 
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location