The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ASIA) region.

Product Family

Avocent LCD Local Rack Access Console

The Vertiv™ Avocent® Local Rack Access (LRA) Console provides the simplicity, efficiency and ease of use to make it the ideal data center access point. When connected to a KVM switch, the LRA line enables easy access to multiple servers making software upgrades, troubleshooting, system monitoring, convenient, less time-consuming and protecting uptime. Compatible with all Vertiv Avocent data center KVM switches, it includes a widescreen LCD console tray, full desktop-style keyboard with touchpad.

Get Brochure
Key Benefits
SIMPLIFIED MANAGEMENT: Simplifies software upgrades, troubleshooting, and system monitoring by providing easy, localized access to multiple servers when connected to a KVM switch. 1U DESIGN: Includes room for KVM installation in same tray, as well as USB and VGA interfaces that are broadly compatible with servers and other appliances. DISPLAY: Widescreen 19” LCD TFT active-matrix, color panel with a 16:9 aspect ratio that supports resolutions up to 1366 x 768. EASE OF USE: Pop out keyboard with touchpad improves serviceability of the unit.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Professional Services
  • Retail and Wholesale
  • Transportation

Model Specifications Overview
Vertiv Avocent Local Rack Access | 1U | LCD | Rack Mount Console
       
Vertiv Avocent Local Rack Access | 1U | LCD | Rack Mount Console
1.75 in   19 in   19 in   19.4lbs  
Vertiv Avocent Local Rack Access | 1U | LCD | Rack Mount Console
       

Benefits

Widescreen 19” LCD TFT active-matrix, color panel with a 16.9 aspect ratio Form Factor: Easy access in the 1U space User Interface: On-Screen menu has an intuitive design and can be accessed in multiple languages Data Center Local Access: Complete entry point to local servers when needed Ease Of Use: Pop out full desktop keyboard with number pad and touchpad which improves serviceability of the unit and 2 USB 2.0 pass through ports Ease of Installation: Tool-less slide rails make console installation quick and easy

Features

Global certifications and availability 19” widescreen LCD TFT active-matrix, color monitor Dual USB 2.0 pass-thru for faster data transmission Fully installed console occupies only 1U rack space Intuitive and user friendly on-screen display user interface Full keyboard with number pad and touch pad pointer Keyboard available in 4 languages – International English, UK English, French, and German TAA compliant version available Power efficient during operation and standby Available 8 or 16 Port digital KVM switch bundle

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location